CYBLE-013025-PROG
综述
EZ-BLE Module Programming Kit CYBLE-013025-PROG
The EZ-BLE Module Programming Kit (CYBLE-013025-PROG) enables you to easily program the CYBLE-013025-00 EZ-BTTM WICED module.
The life time of the socket used in this programming kit is 50,000 insertions.
For more information, visit:
1. Put the BLE module in the socket (ensure that the BLE module is in the correct position of the socket, as shown above)
2. Connect the programming device with a USB cable to a computer that has been installed with WICED Module Programmer
3. Run the programming software to program the targeted BLE module with your selected fi¬rmware
1 X EZ-BT Module Programming Kit CYBLE-013025-PROG
1 X USB Cable
支持