CYBLE-013025-EVAL
综述
CYBLE-013025-EVAL EZ-BLE Module Arduino Evaluation Board
The EZ-BLE Module Arduino Evaluation Board (CYBLE-013025-EVAL) enables you to evaluate and develop applications for the CYBLE-0130XX-00 WICED Modules (CYBLE-013025-00 and CYBLE-013030-00). CYBLE-013025-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use the CYBLE-013025-EVAL,
- Configure the evaluation board headers/switches to the desired settings
- Connect the evaluation board to a PC via a USB cable
- Refer to KBA220379 for platform files, Makefile target generation, and HCI UART switch position setting for programming
- Open the WICED SMART IDE, develop your application, program and test
During development Arduino Compatible shields can be connected through Arduino compatible headers (J3/J4/J5/J7) to provide additional I/O connections and functionality to the module.
1 X EZ-BLE Module Arduino Evaluation Board (CYBLE-013025-EVAL) with on-board EZ-BLE WICED Module (CYBLE-013025-00)
1 X USB Cable
支持


