CY8CKIT-141
综述
PSoC™ 4-BLE SMA Module
CY8CKIT-141 PSoC™ 4 BLE SMA Module is an easy-to-use solution for designing and testing complete Bluetooth Low Energy systems.
The module features a PSoC™ 4 BLE device, two crystals for the antenna matching network, an SMA connector for external antennas and RF testers, and other passives, while providing access to all GPIOs of the device.
The module can be plugged into the CY8CKIT-042-BLE Bluetooth Low Energy Pioneer Kit or can be used standalone with an external programmer like the CY8CKIT-002 MiniProg3 (sold separately).
You can download the required software tools from the CY8CKIT-042-BLE Bluetooth Low Energy Pioneer Kit webpage.
支持