CY4615B
综述
CY4615B - Hi-speed USB 2.0-to-ATA/ATAPI Bus-Powered Reference Design (with EZ-USB™ AT2LP)
High-Speed USB to ATA (Advanced Technology Attachment)
Develop your mass storage bridge solution in hours, not weeks, using the Cypress EZ-USB™ AT2LP(TM)! Leveraging our existing mass storage expertise, the EZ-USB™ AT2LP adds large capacity drive support and ATA interrupt request (IRQ) support, all in an easy-to-use, low-cost configurable device.
-
Single-chip interface to any ATA/ATAPI or CompactFlash (Microdrives & CF) device
-
Support for ATA-6 specification for large capacity drives
-
Support for up to UDMA mode 4
-
Completely reconfigurable board to support self-powered or bus-powered applications
-
Compatibility with Windows and Mac OS class drivers, Cypress drivers available
-
Tri-state-able output lines
-
Configurable EEPROM
This reference design supports the EZ-USB™ AT2LP (CY7C68320/CY7C68300B) products from Cypress. It replaces the CY4615A Reference Design Kit.
This reference design kit includes:
-
Evaluation Board with CY7C68320 (EZ-USB™ AT2LP)
-
ATA cable
-
40-pin to 44-pin adapter
-
"Y" power adapter cable
-
USB cable
-
CY4615B Release Notes
-
EZ-USB AT2LP Datasheet
-
CD-ROM containing:
- Hardware design databases for 2 different board layouts
- Schematics
- Bill of Materials
- Gerber files
- OrCAD files
- EEPROM programming software
- Manufacturing software
- Other technical support documents
支持


