CY4531
综述
CY4531 EZ-PD™ CCG3 Evaluation Kit
The EZ-PD™ CY4531 CCG3 Evaluation Kit (EVK) is based on the CCG3 product family (CYPD3xxx) of Infineon's USB Type-C controller with Power Delivery. This EVK is primarily intended to be an evaluation vehicle for USB Type-C systems specifically for Downstream Facing Port (DFP) and Dual Role Port (DRP) applications. This kit can also be used to demonstrate and evaluate an end-to-end Type-C system using the CY4501 CCG1 Development Kit.
- CCG EVK Base Board
- CY4531 CCG3 Daughter Card
- 24V DC Power Adapter
- USB Type-C to Type-A Adapter
- USB 3.0 EMCA Type-C Cable
- USB 3.0 Type-A to Type-B Cable
- USB 2.0 Type-A to Mini-B Cable
支持