CY3676
综述
Evaluation Kit
The CY3676 Evaluation Kit (EVK) is built to evaluate the CY29412 High Performance Programmable Oscillator. The CY29412 is packaged as an 8-pin 5x7 LCC.
The CY3676 EVK enables users to evaluate the CY29412's features, which include –
- Generating any frequency between 15MHz and 2100MHz for Differential Outputs
- Configurable output standards such as LVPECL, HCSL, CML and LVDS
- Class leading RMS phase jitter of 110fs
- Voltage Controlled Crystal Oscillator (VCXO)
支持