CY3290-TMA884A
综述
PSoC™ Automotive Multitouch Evaluation Kit
The PSoC™ Automotive CY3290-TMA1036A Multitouch Evaluation Kit (EVK) is based on the Gen4 family of capacitive Multi-touch All-Points touchscreen controllers. The PSoC™ Automotive TMA1036A Multitouch is able to support ten-finger tracking on touchscreens up to 10.1 inches and is optimized for performance: high signal-to-noise ratio (SNR), fast refresh rates and superior EMC performance. The automotive TMA1036A EVK is a powerful platform for demonstrating the chip’s capabilities and includes all the hardware and software needed to configure, optimize, and test touchscreen solutions.
- PSoC™ Automotive Multitouch evaluation kit with 10.1” diagonal ITO panel enclosed in plastic casing
- USB cable
- USB drive with documentation, PSoC™ Automotive Multitouch Host Emulator, and design files
支持