BTS7120-2EPA DAUGH BRD
综述
SMART7 PROFET+2 12V BTS7120-2EPA DAUGHTER BOARD
This daughterboard comes with 1 high-side switch of BTS7120-2EPA and is compatible with the PROFET™+2 12V motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typcial automotive loads.
特征描述
- Operating voltage range 3.1-28V with 3.3.V and 5V compatible logic input
- Protection: current tripping, over-temperature, overvoltage, load
- Diagnosis: load current sense output
- Optimized for design flexibility across the family by pin to pin and external components compatibility
- Miniaturization / Shrink of the PCB Area
优势
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Current sense accuracy (kILIS) ≤ 5% @ nominal load current
- Benchmark cranking voltage capability able to work down to 3.1 V
- Smaller package size for area savings
- Very low output leakage current (≤ 0.5 μA up to 85°C)
潜在应用
- Body Applications
- Lighting
- Power Distribution
支持


