BTS50010-1TAE BOARD
综述
The 12V protected switch board comes with BTS50010-1TAE, an ultra-low ohmic smart high-side power switch from the Power PROFET™ family used as Solid State Relay (SSR) to drive the starter motor of a scooter or a motorcycle with an engine smaller than 150 cc and cabling length of up to 3 meter. Its typical RDS(ON) is 1.0mΩ and it can drive a nominal DC current of up to 40A, with an outstanding inrush capability up to 250 A. The demo board is designed in a very compact form (44.5 mm x 26.5 mm) to provide a space-optimized solution. On this demo board version, D2 and R1 are not assembled.
Further information for this board is available in the product application note
支持


