BTG70020A-1ESW DB
综述
This daughterboard comes with one PROFET™ Wire Guard 12V smart high-side switch of BTG70020A-1ESW and is compatible with the PROFET™ ONE4ALL Motherboard. It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.
特征描述
- Capacitive load switching (CLS) mode
- Integrated wire protection functionality
- Idle mode
- Adj. overcurrent threshold
- Dynamic temperature protection with latch
- Sequential diagnosis
- Inverse ON
- Automotive qualified AEC-Q100 Grade 1
- PRO-Sil™ ISO 26262-compliant
优势
- For modern automotive power distribution
- Wire protection
- Power supply protection
- Active during parking power supply protection
- Load control and self-protection
- Pin and footprint compatibility within the whole family
- High flexibility to PROFET™ +2 12V
- High flexibility to PROFET™ Load Guard 12V
潜在应用
- On-board charger
- DC/DC converter
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving resistive, inductive and capacitive loads
- Suitable for future power distribution architectures
- Protection of system supply and wire harness
- Main switch for ECU power supplies
Access to ISO 26262-ready documentation
- Please register for myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our MyICP portal
支持