BLOCKCHAIN 10 CARDS
10 ready-to-use NFC cards (ID1)
These cards support basic blockchain functionalities such as secure key generation, signing methods, pin protection and many more.
On-card software supports commands for key-management, signature creation and PIN authentication:
- Creation and storage of up to 255 private/public key pairs for Blockchain applications
- Loading and storing a key that is provided by the user in an encrypted form
- Signature generation for signing Blockchain transactions
- User authentication with PIN.
NOTE
The Blockchain Security 2Go Starterkit is sold via distribution. Should any claims arise from the purchase of the starter kit, such claims are to be made with the immediate seller of the starter kit. Infineon disclaims all warranties to any indirect purchaser.
INFINEON DISCLAIMS ALL WARRANTIES, WHETHER EXPRESSED OR IMPLIED, INCLUDING, BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE, AND NON-INFRINGEMENT. Infineon is also not liable or responsible for any losses, claims or damages arising from or as a result of intentional misconduct or gross negligence of purchasers, indirect purchasers or third parties.
Infineon highly recommends the user to take appropriate steps against the loss of the private key, whereby loss includes theft, damage or any other event that could impair the user’s ability to use the key. PLEASE REFER TO THE USER MANUAL FOR INFORMATION ON CREATING BACKUPS.