BLE-Beacon - Mobile App
综述
Infineon BLE-Beacon is a Bluetooth Low Energy (BLE) or Bluetooth Smart utility developed by us. Infineon BLE-Beacon can be used with our BLE products such as S6SAE101A00SA1002 Solar-Powered IoT Device Kit, CYALKIT-E02 Solar-Powered BLE Sensor Beacon RDK, and CYALKIT-E03 Solar-Powered BLE Sensor Beacon 5 Pack.
Infineon BLE-Beacon iOS and Android apps are available for download on the App Store and Google Play store respectively. Users can also directly download the APK file for the Infineon BLE-Beacon Android app from this page.
The BLE-Beacon helps you manage a sensor beacon node and comes with:
- Device Screen – Display device information
- Lists sensor device information including UUID, Major, and RSSI
- Lists ten sensor devices at the same time
- Graph Screen – Displays sensor data as line charts
- Displays sensor data including temperature and humidity
- Displays ten sensor data points at the same time
- Log Screen – Displays sensor data as a list
- Lists sensor data including Major ID, timestamp, temperature, and humidity in chronological order
- Data logger
- Stored in CSV format
- Log data including Major ID, timestamp, temperature, and humidity in chronological order
- Maximum log data size is 50 MB
支持