Analog No Connect (Cy_Analog_NoConnect)
综述
General Description
The Analog No Connect component provides a mechanism to designate which analog connections in the schematic are intended to be left unconnected. This allows PSoC™ Creator to correctly determine if there are any unconnected analog components in the design that you should be made aware of.
- Marks where analog features are not connected
支持