Tool Lineup for F2MC-16 Family SOFTUNE V3 综述 FR Family SOFTUNE V6 | F2MC-16 Family SOFTUNE V3 | F2MC-8FX Family SOFTUNE V3 | Windows7 operation of released SOFTUNE product | Windows8 operation of released SOFTUNE product | Windows 10 operation of released SOFTUNE product SOFTUNE Professional Pack SOFTUNE Professional Pack Product Name Part Number Maintenance Number Version Date Component Products F2MC-16 Family SOFTUNE Professional Pack SP3607Z008-P01 (1 License) SP3607Z008-P03 (3 Licenses) SP3607Z008-P05 (5 Licenses) SP3607Z008-P10 (10 Licenses) SP3607Z008-P01-M (1 License) SP3607Z008-P03-M (3 Licenses) SP3607Z008-P05-M (5 Licenses) SP3607Z008-P10-M (10 Licenses) Rev:300027 2016.9.23 Workbench (V30L40) C Compiler (V30L22) Assembler Pack (Rev:300021) System Requirements Model IBM PC/AT compatible machine OS 32-bit/64-bit Windows 10 32-bit/64-bit Windows 8.1 32-bit/64-bit Windows 7 Memory It conforms to the recommended value of each OS. Hard Disk 300 MB minimum (1 GB or more recommended) About 200 MB free capacity is required for installation. Windows 7 (32bit/64bit) Operation Please refer to here for the SOFTUNE product. 下载 文件 评估板 软件和工具 仿真工具 视频 培训 应用 支持 Contact