AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform

AIROC™ EZ-Serial is a firmware platform built on top of AIROC™ EZ-BLE and AIROC™ EZ-BT Modules, providing an easy-to-use method for accessing the most common hardware and communication features for AIROC™ BLE-based applications. AIROC™ EZ-Serial is provided for PSoC™ Creator-based and WICED™-based modules listed on this webpage.
|
The latest AIROC™ EZ-Serial versions for the different families of AIROC™ EZ-BLE and AIROC™ EZ-BT modules is shown below:
1) AIROC™ EZ-BLE Creator modules (single-mode BLE): V1.1.1
2) AIROC™ EZ-BLE WICED™ Smart modules (single-mode BLE): V1.1.2
3) AIROC™ EZ-BT™ WICED Studio modules (dual-mode): V1.1.14
The table below lists the modules supported with AIROC™ EZ-Serial. Select the hyperlinks to download binary images for each specific module, obtain the respective AIROC™ EZ-Serial User Guide, or to view the release notes.