分散式前车灯模块
综述
请选择一个子分类
LED front lighting system
LED Front Lighting is a key differentiating factor for car-makers and an important part of safety, reliability, energy efficiency, and user experience for emotional identification. Infineon offers dedicated solutions for LED control, supply, and communication:
- LED Drivers ICs:
LITIX™ Power / Power Flex - Our boost and buck-boost control ICs are proven and robust solutions for many years for compact and efficient DC-DC converters. Our synchronous buck and buck-boost controllers enable high-performance converters for high LED currents. - MOSFETs:
OptiMOS™ 5 offers a full-blown portfolio of 60V, 80V, and 100V MOSFETs for wide RDSonranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 DualSSO8 portfolio enables to find the right fit device. - Microcontrollers:
The Traveo™-II Body and Cluster as well as the AURIX™ families offer modular, flexible solutions with respect to performance, package, memory, peripherals, security & safety implementations. They come with advanced functional safety concepts and on-chip security compliance up to EVITA FULL standard. - Supply ICs:
Our OPTIREG™ system basis chips (SBC) offer high integration and high performance with optimized system cost and space by gathering system supply and communication interface in one product.
产品
系统优势
- 用于高亮度 LED 的汽车 LED 驱动器
- 支持各种直流/直流拓扑结构(降压、升压、SEPIC)的 LED 驱动器 IC
- 微控制器外设实现低 CPU 负载的光控制
- 系统基础芯片在单片式器件中结合了供电、网络收发器和监测功能
视频
培训
By the end of this training you will:
- Know the principle algorithm for HD lighting and commonly used architectures;
- Be familiar with Infineon’s MCU families that can be used for lighting, namely AURIX™ TC3xx and TRAVEO™ T2G
本培训将带您:
- 详细了解英飞凌面向48 V轻混电动汽车(MHEV)应用的丰富MOSFET产品选择
- 了解英飞凌为何及如何巩固在40 V MOSFET市场的地位,并熟悉英飞凌最新的60 V MOSFET
本培训将带您:
- 了解LED的优势,确定前大灯的不同特点和需求。了解英飞凌的LITIX™ Power和Power Flex产品系列。
- 全面了解为您的设计提供帮助的英飞凌支持性材料,其中包括各种软件、文档和评估板等。
支持