电动汽车辅助逆变器
适用于电动汽车 (EV) 辅助驱动的高效、高性能逆变器
创新的解决方案为电动汽车的辅助系统提供高效、可靠的能量转换。我们的汽车产品组合支持对电动汽车运行至关重要的各种应用,如电动助力转向系统 (EPS)、HVAC、水泵、制动真空泵、油泵和压缩机。
(H)EV- 辅助逆变器系统图
使用紧凑而可靠的辅助逆变器提高电动汽车的性能
英飞凌提供全面的汽车认证和高效的产品组合,支持各种辅助驱动器。
辅助逆变器控制 EPS、HVAC 和其他应用的电动机,这些都是汽车的关键部件。 无论电机是同步、异步还是无刷直流电机,逆变器始终以类似的方式运行,并由集成 PCB 控制,其设计应最大限度地减少开关损耗并最大限度地提高热效率。 高效的辅助逆变器可延长车辆的行驶里程。
- 符合汽车标准的产品
- 栅极驱动器中集成了隔离功能
- 极低的导通损耗
- 各种各样的 16 位/32 位微控制器
- 评估套件可提供
- 完整的产品组合
采用逆变器技术的高效动力汽车配件
英飞凌的动力汽车配件半导体技术采用逆变器技术,包括提高功率转换效率、减少发热量、提高可靠性和耐用性以及增强控制和集成能力。 这些优势使电动汽车 (EV) 制造商能够满足不断增长的高效、可持续交通解决方案的需求。
适用于各种应用的完全符合汽车行业标准的解决方案
英飞凌半导体为各种应用提供完全符合汽车标准的解决方案,可靠性高,寿命长。 好处包括降低系统成本、提高效率和更强的性能。
Online Courses
In depth introduction of Infineon's one stop shop reference design for EV traction Inverter.
- Understand Infineon’s purpose in delivering quality above and beyond the standard and find out how we execute that standard in development, qualification, manufacturing and testing
- Learn where and how this high-quality standard is reflected and discover our success stories
With the growing market of electrical vehicles, the industry has put forward more requirements for the performance of charging piles. This e-learning will show you that the emergence of CoolSiC™ MOSFETs has improved the charging pile industry to make the EV charger smaller, faster and with higher efficiency.
- Distinguish the features and benefits of Infineon’s CoolSiC™ solutions in target applications and identify Infineon’s fully scalable CoolSiC™ portfolio to meet this automotive market transition
- Explain the reasons for the increasing introduction of silicon carbide technology in the automotive applications
This training covers the harmonized frame of standards from international bodies like ISO, IEC, SAE and UL dedicated to the Wireless Power Transfer system technologies.
In this online course you will learn about cost-optimized, but highly efficient electric vehicles charging solutions based on IGBT and CoolMOS™, and explore Infineon’s wide portfolio that supports every segment of the EV charging application.
This training covers the most relevant standards for high power charger design, grouped into 4 major areas:
• charging topology
• communication
• accessories
• safety and security
- The training covers detailed information about Infineon's 3rd generation automotive EiceDRIVER™ 1EDI305xAS
- Participants will learn how these products help to reduce switching losses and improve thermal efficiency, resulting in longer range for hybrid and electric vehicles
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.
Training topics:
- Get to know how AURIXTM is able to answer the needs of the electric vehicle market
- Recognize and explore how AURIX™ TC3xx addresses key electric vehicle challenges, and understand the main features of the AURIX™ TC3xx microcontroller
In this training you will:
- Be familiar with silicon carbide MOSFET structures and their characteristics
- Get to know Infineon's CoolSiC™ MOSFET, its features, its improvements over a typical trench MOS and how it performs against its competitors
In this training you will:
- Get to know Infineon’s IPOSIM tool, specifically for an automotive electric vehicle inverter
- Discover the steps involved in simulating different parameters and comparing the results of different Infineon products to see which is the best fit for your application
In this training you will:
- Learn about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications.
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material
- Infineon's HybridPACK™ Drive silicon carbide compact power modules cater to the increasing demand for high range, efficiency, and power in electrified vehicles, enabling longer drive range, compact size, and optimized system cost.
- The second generation of Infineon's HybridPACK™ Drive, utilizing CoolSiC™ technology, offers a scalable product family with enhanced features and package improvements, providing added value to customers.
- Describe the key features and benefits of Infineon's EiceDRIVER™ isolated gate driver family and explain why it is suitable for the xEV main inverter
- List the target applications of the EiceDRIVER™ gate driver family and recall the reference designs available