商用、建筑和农用车辆 (CAV)
请选择一个子分类
折叠所有子类别 展开所有子类别利用适合的领域和技术提高效率

作为一家半导体和系统解决方案供应商,英飞凌不断致力于开发创新高效的解决方案。商用、建筑和农用车辆(CAV)市场日新月异,我们需要推出更环保的产品和解决方案,与时俱进。尤其是必须以尽可能高的可用性和尽可能低的总拥有成本(TCO)运行的商用、建筑和农用车辆。
半自主和全自主技术使商用、建筑和农用车辆的操作人员更加安全,同时也提高了车辆的效率和准确性。车辆可全天候不间断运行。在周围环境中独立导航并根据收集的数据做出反应的拖拉机。此类车辆其实彻底摒弃了完全由人工操作的系统。与此同时,电气化越发吸引商用、建筑和农用车辆的关注。制造商依靠电动传动系来遵守最新的排放和能源法规。与此同时,经营商使用电气化提高工艺效率和产量。
从驾驶员辅助到自动驾驶

电动液压动力转向(EHPS)对于二氧化碳减排效果显著。该系统可按需提供操作工业车辆液压转向系统所需的精确油量和压力。从全液压转向切换到电动液压动力转向的好处是节省0.9%至1.2%的燃油,减少6g/km至11g/km的二氧化碳排放量。
与此同时,基本电动液压动力转向对系统的安全要求比更复杂的转向更低。因为它们需要2级及以上的自动驾驶系统,因此现在以及将来,电动液压动力转向和全电动助力转向系统(EPS)都是最先进的技术。
了解开始设计所需的资源。英飞凌为基本电动液压动力转向(0-1级)和带主动转向的24V电动助力转向系统(2级)提供全面的半导体解决方案,可辅助车辆实现车道保持,有助于减少二氧化碳排放并提高交通安全。我们专为带故障操作转向功能的24V电动助力转向系统设计的解决方案适用范围广泛,从高度自动化的商用车辆(3-4级)到完全自主驾驶的商用、建筑和农用车辆。
24 GHz雷达解决方案——用于自主驾驶的可靠半导体设计
电气化如何改变商用车业务——电力传动系和辅助应用的关键部件
24V电池开关
电机控制——针对商用、建筑和农用车辆的稳健性设计和保护功能

无论是哪种类型的卡车和农用车辆用无刷直流、有刷直流或单向电机控制,都必须极其坚固,具备商用、建筑和农用车辆所需的诊断和保护功能。其次,电机控制行业面临越来越大的压力,需要找到提高能源效率的新途径。随着软件发挥核心作用,系统本身也变得越来越复杂。
您将在英飞凌找到适合您应用的创新电机控制解决方案,实现德国工艺的可靠质量。例如,我们可以为三台商用、建筑和农用车辆电机提供优质的12 V和24 V集成或分立式解决方案以及参考设计和专家支持,确保您的设计获得巨大成功,并符合您的预算。
选择以下相关电机类型,了解有关卡车和农用车辆部件的电机控制的更多信息。
卡车和农用车辆用直流电机单向控制
卡车和农用车辆用无刷直流电机控制
卡车和农用车辆用有刷直流电机控制
我们为您提供经验证的商用、建筑和农用车辆半导体解决方案
英飞凌在商用、建筑和农用车辆领域经验证的专业知识以及强大、高质量的控制和功率半导体解决方案的全面产品组合能够帮助您成功设计各类商用、建筑和农用车辆。了解我们选择的商用、建筑和农用车辆应用程序,以及适合您项目的更多组件和解决方案。
Three million of medium and heavy trucks and four hundred thousand busses are produced every year! This is definitely a huge market!
Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
This training, which is organized into 3 modules, provides an application overview of Commercial, Construction and Agricultural vehicles!
In this first module we focus on high-voltage applications of CAV.

Three million of medium and heavy trucks and four hundred thousand busses are produced every year!
Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
In this training module we focus on low voltage domain of CAV.

Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
This training, which is organized into 3 modules, provides an application overview of Commercial, Construction and Agricultural vehicles!
In this third module, we focus on a particular application: eBuses!

In this training, you will:
- learn about the market trend “Electrification” in commercial, construction, and agricultural vehicles (CAV)
- understand the importance of customer enablement and how Infineon serves eCAV

In this training you will:
- Learn about the main reasons for the forklift market growth and the main forklift applications and requirements
- Discover why Infineon is your one-stop-shop semiconductor supplier

In this training you will:
- Identify Infineon’s 24-volt Intelligent Power Distribution portfolio with its different families and their features
- Know the applications where these devices are the best fit and where to find support material to help you design-in your application with Infineon’s 24-volt high-side and low-side switches

Learn more about PrimePACK™ for Commercial, Construction, and Agricultural Vehicle applications in our training.