自动驾驶传感器-环境传感器-传感器融合系统-英飞凌(infineon)官网
如今的汽车配备了越来越多的环境传感器,如雷达、摄像头、超声波和激光雷达,用于实现高级驾驶辅助 (ADAS) 功能和自动驾驶。然而,每个传感器均有其局限性,无法仅凭自身提供车辆周围环境的全部信息,以实现安全功能。通过组合来自多种传感器的信息即可生成完整的环境模型,其置信度足以启用 ADAS 功能或自动驾驶功能。
作为能够做出关键自主决策的自动驾驶系统的一部分,传感器融合系统必须满足严苛的功能与信息安全标准。英飞凌广泛的产品组合便可在此大展身手,帮助设计可靠的传感器融合系统。
系统图:自动驾驶的传感器融合
选择英飞凌的领先解决方案
英飞凌为传感器融合应用提供了种类齐全的高性能半导体解决方案。例如,用于自动驾驶的 AURIX™ 域控制器可以
- 通过融合车内外的各种传感器创建综合环境模型
- 计算最佳驾驶策略,最大限度确保驾驶者的安全和舒适度
- 做出决策并触发汽车中的执行机构
AURIX™ 微控制器系列旨在满足严苛的功能与信息安全标准,为安全关键型自动驾驶应用提供强大性能。此外,AURIX™ 也可作为安全中枢,支持战略性决策并与汽车内的执行机构系统进行通信。无论您设计出何种增强型 ADAS 功能,英飞凌的半导体解决方案总能满足需求。
系统优势
- 融合多个环境传感器(如雷达、摄像头、超声波和激光雷达)的传感器数据
- 增强型 ADAS 功能,如横向车流辅助和自主避障,需要来自多个传感器和相应传感器融合的数据
- 由于系统可自主做出关键决策且必须保障功能与信息安全,英飞凌高性能 AURIX™ 微控制器可为此提供支持
- 结合 TLF35584 安全电源和专用处理器,AURIX™ 可支持全新增强型 ADAS 功能
TriCore™ 开发工具
1. Free TriCore Entry Tool Chain
AURIX™ Free Tool Chain
|
2. Altium – Free Tools for TriCore/AURIX
Free TASKING VX-Toolset for TriCore/AURIX
The Free TASKING VX-Toolset for TriCore/AURIX covers the full functionality of a TASKING TriCore Toolset. This free of charge Toolset comes with license validity for 3 months.
The Free Toolset for TriCore/AURIX comes with
- Architecture support for the complete AURIX microcontroller family including AURIX 2nd Generation
- Eclipse based IDE
- High performance TASKING C compiler
- Multi-core linker
- Simulator Debuggers for TriCore, HSM, SCR, GTM-MCS and PCP
- And more…
If you need specifics about ASPICE L2 processes or MCAL Support, please get in touch with tasking.sales@altium.com
A separate TASKING Embedded Debugger is available to allow direct connections to and debugging with AURIX boards.
Request your Free TASKING VX-Toolset for TriCore/AURIX here.
Free TASKING Pin Mapper for AURIX
The TASKING Pin Mapper for AURIX has been jointly developed with Infineon and contains expert-level knowledge about the dependencies between peripheral modules and device pins. The tool enables both novice and expert users to quickly configure AURIX microcontrollers by making connections between port pins and peripherals. It provides the vital functionality to executed feasibility studies, select the lowest cost hardware device for a given set of requirements, and to create device initialization code in the most cost-effective way.
The TASKING Pin Mapper can save a substantial amount of time for developers and provides assurance that no pin conflicts exist. In addition, the pin mapper generates a data file for PCB design, eliminating the chance for errors when passing data manually.
Benefits of the TASKING Pin Mapper for AURIX:
- The Pin Mapper tool reduces developer time and costs, while improving the quality of results.
- Configuration takes place via an intuitive Eclipse based GUI with built-in knowledge about AURIX devices and packages. This saves the developer from the tedious task of consulting piles of Device Manuals and maintaining configuration settings in spreadsheets.
- Configuration errors/conflicts are detected at entry time and can be either automatically resolved by the Built-in Conflicts Solver or solved manually. Whereas traditionally such errors remain hidden until code has been generated and is tested.
- The Pin Mapper reduces miscommunication between individuals and teams by creating all project files from one source. The Pin Mapper creates:
- device initialization code in ISO-C format
- a spreadsheet (CVS) file for project documentation
- a schematic symbol block that can be imported by PCB design tools such as Altium Designer
Supported TriCore Devices:
- AURIX Family (TC22x, TC23x, TC26x, TC27x, TC29x)
- AURIX 2G Family (TC38x, TC39x).
Request the Free TASKING Pin Mapper for AURIX through this form.
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
Accurate Technologies |
ATI NoHooks / ATI OnTarget | X | The ATI OnTarget was designed to make use of Simulink® models to develop these alternative bypass designs. Simulink is a platform for simulation and Model-Based Design from The MathWorks. No-Hooks OnTarget includes the appropriate Simulink block sets for bypass development and supports the free GNU compiler for C-code generation. |
Altium Limited |
TASKING TriCore ™ VX-Toolset | X | The VX-toolset consists of C/C++ compilers, TriCore ™/PCP assemblers, linker/locator, CrossView Pro simulator and OCDS debugger, integrated into Altium's Embedded Development Environment |
| ETAS | ISOLAR-EVE | X | ISOLAR-EVE (ETAS Virtual ECU) is a platform for efficient PC-based development, validation, and verification of embedded software. It leverages the AUTOSAR standard to support the execution and the test of application software and AUTOSAR basic software (RTE, OS, COM stack, etc.) on a standard PC. ISOLAR-EVE offers open and versatile interfaces to many tools for test automation, closed-loop simulation, measurement and calibration, rest bus simulation, and debugging on all architectural software levels. |
| Lauterbach Datentechnik GmbH | TRACE32-SIM | X | Software Compatible to In-Circuit Emulators and ICD Debuggers |
QTronic |
Silver | X | Silver helps to virtualize ECU tasks on Windows PC, either based on C Code or a TriCore hex file. The resulting ECU model runs also in MATLAB/Simulink (MathWorks) and connects to INCA (ETAS) or CANape (Vector) to perform online calibration on PC. Other applications include mathematical optimization of ECU maps. A TriCore hex file runs with about 50 MIPS on a typical PC. When only emulating few ECU functions of interest, the ECU model runs much faster than real-time, which is key for coupling with software for numerical optimization. |
| Synopsys | METeor ®, CoMET ® and Processor and Bus Models | X | Synopsys provides electronic system virtualization tools that support precise system architecture definition and enable early software development and testing. Using Synopsys, automotive engineers can execute Virtual Hardware In the Loop (V-HIL) simulations that precisely match the characteristics of the ECU and plant. Synopsys together with Infineon® supports TriCore™ ™ based products for current and future generation MCUs. |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
| SCADE Suite | X | SCADE Suite is the ANSYS’ integrated design environment for high-integrity applications including requirements management, model-based design, simulation, verification, certified code generation and interoperability with other development environments. The use of SCADE Suite drastically reduces project certification costs. | |
Accurate Technologies |
ATI NoHooks/ATI OnTarget | X | No-Hooks OnTarget enables the expanded capability to run customized code in place of selected RAM variables or existing code on the Electronic Control Unit under test, also called the Target. In the No-Hooks tradition, there is no need for access or modification of the ECU source code; all that is needed is the ECU executable and description files. |
dSPACE |
TargetLink | X | TargetLink is a code generator that generates efficient and target processor-optimized production code from graphically designed function models. It supports OSEK and AUTOSAR specifications. |
| |
emmtrix Parallel Studio | X | Automatic generation of parallel C code: Optimize the performance of your embedded applications for the Infineon AURIXTM microcontroller with the developer tool emmtrix Parallel Studio. It significantly simplifies the parallelization process and code optimization through automation and an innovative graphical user interface. Develop your applications in model-based software languages such as MATLAB®, Simulink®, Scilab and Xcos or use your existing C code as starting point for the parallelization in the emmtrix Parallel Studio. |
| ETAS | ASCET | X | The ASCET product family enables model-based development of application software and automatic code generation from these models. ASCET has been especially developed to meet specific automotive requirements to embedded software with real-time, efficiency and safety restrictions. |
| SLX | X | Silexica helps software professionals to master their multicore projects by providing SLX - a unique programming technology that is enabled by state-of-the-art compiler
It implements easy-to-use recipes and automatic code generation for instant improvements to software. |
|
| The MathWorks, Inc. | Embedded Coder | X | Embedded Coder™ generates readable, compact, and fast C and C++ code for use on embedded processors and on-target rapid prototyping boards.Sof |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
| 3S - Smart Software Solutions | CoDeSys | X | CoDeSys (short for Controller Development System) is a programming tool for industrial controllers and PLC components based on the international standard IEC 61131-3. A sophisticated functionality and structure as well as an easy handling have turned CoDeSys into the number one programming tool for automation on the European market. |
CMX Systems |
CMX-RTX | X | CMX-RTX is a truly preemptive, multi-tasking RTOS offering of the smallest footprints, fastest context switching and lowest interrupt latency times available on the market today. RTOS functionality provided with CMX-RTX includes task, message, queue, system, event, memory, resource, semaphore, timer management and an intuitive Windows GUI that simplifies RTOS configuration. In addition to the CMX-RTX, CMX provides a full suite of middleware including TCP/IP stacks, USB Host and Device software and a variety of Flash file systems. All products include full source code, free technical support and there are no royalties. |
| Elektrobit | tresos with ProOSEK and ProOSEK / time | X | Open configuration and generation environment for embedded standard software. Can be extended by various plugins. (OSEK/VDX-OS, HIS I/O library, OSEK/VDX-COM, Crypto and in the future AUTOSAR) |
| ENEA | OSE Epsilon | X | OSE Epsilon features a small footprint of approximately 4 KB. The kernel is written completely in assembler, has extremely small interrupt latencies, and is always optimized on the respective processor. |
| ETAS | RTA-OS | X | RTA-OS 3.0 provides a production real-time operating system suitable for applications in all areas of automotive ECU design. It implements both the AUTOSAR R3.0 OS and the OSEK/VDX OS V2.2.3 standards, and is fully MISRA C compliant. |
| Euros Embedded | EUROS | X | EUROS is a real-time operating system that takes into consideration the requirements in the embedded field: - Minimal memory requirements. - Short response times through efficient interrupt management. - Flexible communication mechanisms. - Extensive selection of available drivers and protocol stacks. - Hardware independent application development. - Support of several Infineon CPUs: TriCore ™, C16x and XC16x. In addition to the operating system the cross-development environment EUROSkit and the high level language debugger EUROScope are available. |
Evidence Embedding Technology |
ERIKA Enterprise |
X | Erika Enterprise is a free of charge open-source OSEK/VDX RTOS. Erika Enterprise is the first open-source free of charge kernel that has been certified OSEK/VDX compliant. Supports Infineon AURIX and other Tricore derivatives, including Multicore and Memory Protection. Supports Eclipse, Lauterbach Debuggers. Provided with regression tests, MISRA 2004 compliancy, and support for a subset of AUTOSAR OS API. ERIKA AURIX Wiki |
E4Coder |
X | E4Coder is a set of tools that can be used to simulate control algorithms and to generate code for embedded microcontrollers running with or without a realtime operating system. Supports Code Generation for Infineon microcontrollers, finite state machines, GUI Prototyping. | |
|
|
X | The certified portable operating system PXROS-HR is a Multi-Core real-time micro-kernel developed by HighTec. Features:
Middleware:
|
|
| Micriµm Embedded Office |
µC/OS-II | X | µC/OS-II is a portable, ROMable, scalable, preemptive real-time, deterministic, multitasking kernel for microprocessors, microcontrollers and DSPs. µC/OS-II comes with ALL the source code. In fact, the source code is 100% portable ANSI C and is probably the cleanest and most consistent code of any RTOS. A validation suite has been developed for µC/OS-II and provides all the documentation necessary to prove that µC/OS-II is suitable for Safety Critical Systems common to Aviation and Medical products. µC/OS-II can be scaled to only contain the features you need for your application and thus provide a small footprint. Depending on the processor, µC/OS-II can be reduced to as little as 2K bytes of code space and 300 bytes of data space (excluding stacks). Support for TCP/IP, Modbus, CAN and other is |
| Vector Informatik GmbH | osCAN OSEK operating system | X | Real Time Operating System Based on the OSEK/VDXTM Standard. osCAN is a preemptive real-time multitasking operating system with optimized characteristics. |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
|
|
TASKING VX-toolset for TriCore ™ | X | The TASKING VX-toolset for TriCore™ consists of a C/C++ compiler for TriCore™, C compiler for PCP, C compiler for HSM, C compiler for XC800 standby controller and C compiler for the MCS/GTM. Also included assembler/linker, seamlessly integrated debugger (simulator, OCDS), integrated into IDE based on Eclipse™.
The VX-toolset also includes the following features:
|
| Hightec EDV-Systeme | TriCore™ Development Platform | X | The TriCore™ Development Platform from HighTec is an integrated development environment based on Eclipse™. |
Wind River |
Wind River Diab Compiler | X | Wind River Diab Compiler is an industry-leading, highly optimizing cross compiler that maximizes performance and minimizes memory footprint for deeply embedded software applications. With over 25 years of Diab innovation, and supported by a worldwide organization, the Diab Compiler has been a critical tool in the successful deployment of millions of devices. |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
| AbsInt Angewandte Informatik GmbH | aiT Worst-Case Execution Time Analyzer | X | aiT WCET Analyzers statically compute tight bounds for the worst-case execution time (WCET) of tasks in real-time systems. They directly analyze binary executables and take the intrinsic cache and pipeline behavior into account. |
| StackAnalyzer | X | StackAnalyzer automatically determines the worst-case stack usage of the tasks in your application. The analysis results are shown as annotations in the call graph and control flow graph. | |
|
|
X |
Safety Checker by TASKING is a SIL (Safety Integrity Level) aware Static Analyzer which supports Software Partitioning and helps to assure Freedom from Interference between software with incompatible SILs. Beside isolation of code and data, the Safety Checker is also capable of checking C source code (ISO/IEC 9899:1990 and 1999) for possible vulnerabilities, including MISRA C guidelines (1998, 2004 and 2012) and CERT C secure coding standard. |
|
|
|
X |
The TASKING EMBEDDED PROFILER is a non-intrusive Intelligent Performance Optimization tool providing performance information and cross-links to source code or settings causing bottlenecks, enabling software developers to easily identify and implement code changes which improve performance on Infineon TriCore/AURIX hardware - without the need to have all the expert know-how of the hardware itself. More information in this Product Overview. See also: TASKING LAPACK Performance Libraries |
|
Gliwa GmbH |
T1 | X | T1 is a timing analysis and monitoring framework, being used for over 10 years in over 100 mass-production projects. |
| Rapita Systems | RapiTime | X | RapiTime is an automated performance measurement on-target timing analysis tool. Targeted at real-time, embedded applications, RapiTime collects execution traces to provide you with execution time measurement statistics, aids determination of worst-case execution time (WCET), and guides your optimization efforts. Tool qualification support for DO-178B and ISO26262 is available. |
| SYMTA VISION | SymTA/S | X | Symtavision's scheduling analysis tool suite SymTA/S is used for budgeting, scheduling verification and optimization for processors, electronic control units (ECUs), communication buses, networks and complete integrated systems. SymTA/S supports standards such as OSEK, AUTOSAR-OS, CAN, and FlexRay. |
| Timing Architects | TA Simulator | X | With the TA Simulator Timing-Architects provides a unique solution for the model-based design, test and analysis of embedded real-time multi- and manycore systems. Developed exclusively for multi- and manycore systems the TA Simulator enables for the first time software architects, engineers and integrators to evaluate their multicore system at all stages – starting with the early design of the software without any costly hardware right to the comparison of implementation alternatives – of the development process. |
| TA Optimizer | X | With the TA Optimizer Timing-Architects provides a unique solution for the model-based design space exploration and automated optimization of embedded real-time multi- and manycore systems. The TA Optimizer detects automatically sufficient software partitioning and allocation policies for software fragments. This allows you an optimal migration from single to multicore systems as well as the improvement of existing multicore systems. |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
Accurate Technologies |
ATI Serial Interfaces | X | For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU. |
iSYSTEM AG |
IC5000 | X | The IC5000 is a unified hardware and software platform which, through software updates, adapts into either a basic debug, advanced debug (trace, profiler, analyzer) or test tool for the TriCore ™ product family. An optional I/O module adds the capability to generate, monitor and trace analog as well as digital signals. Further voltage, current and power consumption of the target can be measured. |
J&D Tech |
CodeViser Emulator | X | Circuit Emulator is an In-Circuit Emulator to debug products based on TriCore AURIX. It offers basic and advanced debugging features like standalone downloading, source level debugging, profiling analysis and trace etc. |
| CVD(CodeViser Debugger) | X | The CVD is an exclusive debugging software of CodeViser for TriCore AURIX emulator. It offers Assembly/HLL source level debugging, Simulation, Performance Analysis and MCSD features etc. |
|
| Lauterbach Datentechnik GmbH | OCDS Debugger for TriCore ™ | X | OCDS JTAG Debugger for the TriCore ™ product family |
| In-Circuit Emulator for TriCore ™ | X | The TRACE32 In-Circuit Debuggers are highly cost effective tools for debugging on assembler or HLL level. The ICD-Debugger are mainly used as stand-alone debugger on a PC or workstation | |
PLS GmbH |
UDE/UAD2(+) for TriCore ™ | X | Universal Debug Engine (UDE) is a powerful debugger for C/C++ applications including • Real time data visualization and profiling • Programming of on-chip and external FLASH devices • Integrated debugging for Peripheral Control Processor (PCP) • CAN recorder and debugging via CAN bus • Execution time measurement • Code trace option (OCDS LII) • Eclipse plug-in with unrestricted cross debugger functionality Together with Universal Access Device 2 (UAD2) it supports all possibilities of the JTAG/OCDS L1 interface like data breakpoints and Trigger transfer recording. Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet*, Galvanically isolated target interfaces*, JTAG extender technology* * UAD2+ |
| UDE/UAD2(+) for TriCore ™Emulation Devices | X | Universal Emulation Configurator (UEC) offers the power of TriCore ™Emulation Devices via a comfortable user interface: • Code-, Data- and Bus-Trace • Observation of TriCore ™ and PCP in parallel • Cache analysis • Profiling and Optimization • Performance measurement tasks |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
algocraft |
WriteNow! Series | X | WriteNow! Multiple In-System Programmers are universal ISP tools that can program up to eight devices simultaneously, at the maximum theoretical speed for any given device, and are especially designed for the production environment. The compact size and versatile interfaces of WriteNow! programmers allow them to be conveniently and easily integrated into automatic test equipment (ATE) and programming and testing fixtures. |
Accurate Technologies |
ATI Serial Interfaces | X | For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU. |
Data I/O |
FlashCORE III programming architecture | X | This technology keeps production processes running at maximum velocity for devices and files of any size. It offers significant performance gains by increasing download and read/write speeds by a factor of ten and supports the latest high density flash memory devices. It's compatible with all existing FlashCORE algorithms and adapters and has the largest library of NAND support and Bad Block Schemes. FlashCORE III is available for manual programmer FlashPAK III, just-in time programming feeder RoadRunner and automated offline programming and handling system PS series PS388 and PS588. |
|
|
Offline-Programming Systems PGS67 / Robotics Beaver OnBoard/Inline Programming Solutions using PGS80/85 or ertius (NEW !) Premium IC Programming Service |
For more than 30 years, ertec has been one of the market leaders in terms of designing innovative solutions on device programming. In particular, as a system supplier, we provide you with competent solutions all around device programming. This comprises the full spectrum commencing with consulting, the effective hardware equipment, the implementation in your plant, all the way up to our IC Programming services.The three pillars of the company ertec are:
|
|
|
Technologies AG |
MemTool | X | MemTool is a free of charge software designed for On- Chip FLASHprogramming only. |
|
|
OpteeQ S-Series | X |
Opteeq S-Series is ultra-fast, industrial grade, in-system programmer. It universally supports different types of programming interfaces and silicon architectures. Thanks to its compact size and the software library, S-Series can be easily integrated into other production equipment, e.g., functional or circuit testing machines, testing fixtures, etc. Additionally, S-Series can be also used as desk-top programmer. To satisfy various output volumes, S-Series offers models with 1, 4, or 8 physical programming channels. Its capability to work stably and protection to target circuit make S-Series an excellent choice for mass production of automotive, industrial, and consumer electronics. |
PLS GmbH |
UDE/MemTool | X | UDE/MemTool offers secure and high speed programming for on-chip and external FLASH devices via JTAG, CAN bus or serial interfaces. It supports special functions like protection and whole FLASH erase. Production FLASH tools and Service FLASHER are available too. |
| UDE/MemTool GangProgrammer with UAD2(+) | X | Secure and high speed FLASH/OTP programming for production via JTAG, CAN bus or serial lines. Software interface COM allows standardized integration in customer's production environment. JTAG Extender technology (UAD2+) is useful especially for needle adapters. | |
ProMik |
software tools MSP1000NET programmer MSP2000NET programmer in-line systems semi-automated systems fully-automated systems LIN Bootloader and tools sockets integration support |
X | Promik is a unique company, because of our deep expertise with programmable microcontroller architectures, that is implemented in a full range of trussed hardware and software solutions, supported by rigorous attention to quality and a 15-years track record of enabling their customer successes. |
|
|
Hydra | X | Novaflash Hydra is the first universal and industrial programmer based on the E-ISP (Extended In-System Programming) technology. Hydra is designed for production environment and can be used 24/7 in the most demanding manufacturing lines, boosting productivity. Hydra programs 1, 2 or 4 different targets simultaneously and, thanks to its tiny size, can be easily integrated in any production equipment, like ATE or ICT/FCT fixtures. Hydra architecture allows programming devices regardless of the producer's brand through several types of programming interfaces. Its reliability and robustness make Hydra the best choice for mass production in all electronics fields |
| Company Name and Weblink |
Product Name |
TriCore ™ |
Description |
|---|---|---|---|
| ATI VISION | X |
VISION Software is ATI's Calibration and Data Acquisition solution. VISION is not a combination of different applications, but truly a single solution. This one application can: (1) Flash the ECU, (2) Monitor and measure signals in the ECU and external signals, (3) Calibrate ECU parameters in real-time, (4) Compare, import and merge calibration data, (5) Analyze data, (6) Perform ECU algorithm rapid prototyping. | |
| ATI NoHooks | X |
No-Hooks is ATI's innovative software-centric method of rapid prototyping. No-Hooks software can provide Electronic Control Unit (ECU) algorithm rapid prototyping functionality on the production-intent ECU without the need to access or re-program any ECU code. This can be achieved using only the files you use for day to day calibration activities and no additional hardware. The patent-pending No-Hooks technology offers software rapid prototyping features without the high cost of external bypass hardware, extra Hardware-in-the-Loop boxes or expensive (and time consuming) code changes.The key advantage to using ATI's No-Hooks is the opportunity to conduct development and/or test of your control algorithm development ideas or functionality on existing hardware. Any No-Hooks proven development on your target ECU will be closer to production intent, will require significantly less validation time and result in saved time and money.No-Hooks offers two levels of functionality: (1) Base No-Hooks: change control variables in the ECU's RAM that are normally only viewable or measureable. (2) No-Hooks OnTarget: integrate bypass models with production ECU executables without any modifications to the ECU source code and run the new algorithms on the production-intent ECU.In addition, No-Hooks functions with ATI's VISION software. Take advantage of ATI VISION's simple yet intuitive user interface. As an integrated part of VISION you can also simultaneously use other VISION applications such as calibration and data acquisition all within the same application. | |
| ATI A7 Interface | X |
For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU.Utilizing the debugger port bypasses the CAN bus leaving the CAN bus available for other functions. Serial interfaces provide a faster interface to the ECU. Achieve typical data rates of 100 data items per 20ms using the A7 module.The compact A7 is perfect for built-in applications without a housing or for in-vehicle applications with a splash-proof enclosure and a temperature rating of -40°C to 110°C. | |
| DCI-GSI2 | X |
The DCI-GSI2 (dSPACE Connection Interface – Generic Serial Interface) is a high bandwidth, low latency on-chip debug interface to connect your ECU with Rapid Prototyping Hardware, Hardware-in-the-Loop Simulators or Host PCs. It offers a generic approach to connect to a broad range of ECU Microcontrollers by using a connector adapter concept, making it reusable for different projects. By supporting the DAP interface of Infineons TriCore Microcontrollers and the use of XCP on Ethernet for host connection, fast access to internal RAM variables is guaranteed. | |
| ECU Interface Software | X |
dSPACE ECU Interface Software includes the ECU Interface Manager and an Interface (Blockset) for Simulink: The ECU Interface Manager enables the user to automatically integrate service calls for bypassing, calibration and measurement purposes directly into the binary of an ECU application without the need to access source code, knowledge of software details or the build environment. It features an intuitive graphical representation of the ECU application and a powerful search and filter mechanism to comfortably navigate through complex ECU applications. With its Microcontroller-centric approach that goes beyond support for only single ECUs the dSPACE ECU Interface Manager offers a powerful and cost efficient solution for your projects. The Interface for Simulink is realizied by a blockset used to read values from and write values to signals of an ECU. In order to do so the A2L file of an ECU application with an integrated XCP or dSPACE Calibration and Bypassing Service is loaded to the blockset making all signals from the A2L available in your Simulink model. If no service is available on the ECU, the dSPACE ECU Interface Manager can be used to integrate the dSPACE Calibration and Bypassing Service. dSPACE also offers an XCP Service to integrate in your ECU applications source code. |
|
| INCA | X |
INCA is the universal product family used for the development and calibration of the control and diagnostic parameters present in ECU functions. In addition to parameter optimization, INCA enables acquisition and recording of ECU signals along with additional related vehicle data. In addition to the core system for measurement and calibration, INCA also includes powerful tools for reading fault memory entries, managing calibration parameter values and ECU software project information, measured data analysis, and for reprogramming the flash memory with new ECU software. INCA is used throughout the development process from the initial calibration of a function model, to the pre-calibration of an ECU at the test bench, to the final optimization in the vehicle. It is deployed at the desk, in the lab, at the test bench, and in the vehicle. Applications range from PC simulations to vehicle instrumentation. |
|
| INTECRIO | X |
INTECRIO is an ETAS software product that enables prototyping of automotive electronic systems based on MATLAB®/Simulink®, ASCET models, C code modules, and AUTOSAR software components. It supports the function development by offering an integration and experimentation platform. For function validation, INTECRIO provides the possibility for virtual prototyping on Windows® PCs directly at the function developer's desk and thus enables cross-domain collaboration between function developers on one hand and system developers and simulation experts on the other. This way, it offers new opportunities for early phases of vehicle development, such as pre-calibration in the office. |
|
| Universal ETK/XETK ECU Interfaces | X |
ETAS supports the TriCore ™ target either by use of the ETAS ETK/XETK interfaces, or by use of the standard CAN interface. When using CAN as the calibration interface, ETAS provides an XCP protocol implementation free of charge. | |
| EHOOKS | X |
EHOOKS is a software tool to enable bypass hooks to be placed efficiently into ECU software. The hooks can be set to HEX & A2L file without knowing software code details combined with know how protection. The partnerships with Tier 1 suppliers ensure a safe, reliable solution for dedicated ECU platforms. No modification of standard software build is necessary. This results in smaller code closer to the production SW. For distributed development, EHOOKS enables that there are less software deliveries necessary for the OEM, because he/she can set the hooks efficiently by him-/herself. EHOOKS is compatible with all ETAS hardware families and ECU interfaces. The cost optimized, project-related business model allows a cost-efficient implementation. |
|
| VX1000 Measurement and Calibration Hardware | X |
The VX1000 family is a modular measurement and calibration solution with extremely high performance. It can be used in the vehicle (suitable for engine compartment), on test benches, and in the laboratory. The system acts as an interface between the ECU and a measurement and calibration tool such as CANape using the ASAM standard: XCPonEtherent. For maximum data throughput with minimal effect on ECU execution time, data is accessed utilizing microcontroller-specific data trace or debug interfaces. |
| Company Name and Weblink | Product Name | TriCore ™ | Description |
|---|---|---|---|
| Elektrobit | EB tresos | X | The EB tresos family is based on standards like AUTOSAR, FlexRay, CAN, and LIN. EB tresos Studio is a versatile tool for configuration of all the AUTOSAR Basic Software modules. EB tresos AutoCore comprises all these basic software modules according to the AUTOSAR standards. |
| escrypt | X | Automotive-qualified software stack for Aurix Hardware Security Module. Complete security solution for ECUs including real-time OS, interfaces and AUTOSAR components. Encapsulates all required security functions needed to satisfy automotive security. | |
| ETAS Group | RTA-BSW | X | RTA-BSW (Basic Software) is the next-generation software platform for AUTOSAR basic software - easy to configure, integrate, and test. RTA-BSW is developed in accordance with ISO 26262 development processes conformant to ASIL-D and can be used in even the most demanding of safety-critical applications. RTA-BSW supports AUTOSAR 4.x and consists of several stacks that provide support for a wide range of features such as operating system, run-time environment, communication over CAN and LIN, memory, and diagnostic and calibration protocols such as XCP. |
| GÖPEL Elektronic |
Hardware Platform SCANFLEX | X | The SCANFLEX hardware was the first fully modular JTAG/Boundary Scan platform on the market and is still the most modern system architecture available to date. It consists essentially of three components: controllers, TAP transceivers and I/O modules. Hardware platform SCANFLEX is not only the best choice for testing but also for programming of internal and external devices. |
| Software Platform SYSTEM CASCON | X | Owing to its open scalability, SYSTEM CASCON offers special flexibility. As a rule, seven parameters are defined. This principle enables the use of software throughout the entire product life cycle as well as user-friendly update or upgrade options. Tool Suites are available for Device Programming, Boundary Scan Test, Debugger/Visualizer, Processor Emulation Test, Integrated Instruments and Functional I/O Test. | |
KPIT Infosystems GmbH |
Opcode Test Code Generator OTCG | X | The KPIT Opcode Test Code Generator OTCG is a PC based tool which generates a unique test pattern for every used opcode in the user application. This enables safety checks for your system. |
| Mentor Graphics | Volcano Target Package for CAN | X | VTP consists of a Configuration Tool(Volcano Configuration Generator-(VCFG) ) and the software modules necessary to provide CAN and LIN communication for your application. |
| LIN Target Package | X | The Volcano LIN Target Package (LTP) is a LIN only product providing a resource efficient implementation for LIN nodes according to the LIN 2.0 standard. |
|
| port GmbH | CANopen Protocol Stack | X | Complete CANopen source code implementation of the CiA standards CiA301 and CiA302. Additional CiA device profiles are supported by the company's CANopen Design Tool. |
| Simma Software | ISO 15765 Protocol Stack | X | The ISO 15765 protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
| SAE J1939 Protocol Stack | X | The SAE J1939 protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
|
| CAN Flash Bootloaders | X | Simma Software offers SAE J1939 and ISO 15765 flash bootloaders for the TriCore product line. These bootloaders allow an ECU's flash to be upgraded in the field. |
|
| CANOpen Protocol Stack | X | The CANopen protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
|
| Smart Electronic Development GmbH | Flashloader ADLATUS | X | ADLATUS® is the modular embedded software solution for reprogramming of automotive ECUs (Electronic Control Units) |
| Vector Informatik GmbH | MICROSAR Basis Software for AUTOSAR |
X | MICROSAR products give you a complete context for implementing software architecture based on AUTOSAR-Standard. Vector provides with MICROSAR all necessary Basis Software Modules of the Service and ECU Abstraction Layers. TriCore ™ specific Drivers of the Microcontroller Abstraction Layer are completely integrated in the MICROSAR Basis Software. This permits to use for all basis software the optimised Vector toolchain for AUTOSAR. |
| CANbedded CAN Protocol Stack | X | The Vector CANbedded environment consists of a number of adaptive source code components that cover the basic communication requirements in automotive applications. |
|
| CANbedded LIN LIN Protocol Stack | X | The Vector CANbedded LIN environment consists of a number of adaptive source code components that cover the basic communication requirements to be applied in the LIN environment. |
|
| Flash Bootloader | X | The Vector embedded Flash Bootloader for in-field reprogramming is adapted for most of the automotive manufacturers. It is available for ECUs on vehicle networks like CAN, LIN or FlexRay. |
|
www.vectorcast.com |
VectorCAST/Manage |
X | Automated Test Management Enterprise wide for multiple targets, systems, test configurations, multiple compilers, debuggers, Continuous Integration, Change Based Testing with Change Impact Analysis, clusters, Board-Farms, Simulators and Probes |
| VectorCAST/C++ |
X | For C and or C++ Unit Testing, rapid, easy to use command line/GUI pre-populated with suitable test data options or select your own, includes coverage for unit testing -This product is Highly Recommended for SIL-2-4 / ASIL-B-D |
|
| VectorCAST/Cover |
X | Aggregator for Coverage data, resolves to a single number, Code Complexity analysis, able to import from multiple sources (sources can be non-VectorCAST, e.g. Tessy® or RTRT®) – This product supports understanding of Project Status and is 'Recommended' for certification in SIL-2-4 and ASILB-D for Coverage and Complexity |
|
| VectorCAST/CBA |
X | Coverage By Analysis, manages data analysis from Formal Methods or Static Analysers, e.g. Klocwork, QAC, Lint etc enables easy transfer to VectorCAST/Cover – Recommended for SIL2-4/ ASILB-D |
|
| VectorCAST/MCDC |
X | Provides Test and Analysis of Decision Coverage – Highly Recommended for SIL-3-4 and ASIL-B-D |
|
| VectorCAST/RGW |
X | To link your software requirements capture to your tests and results e.g. with IBM-DOORS®, PTC-Integrity® Siemens-Polarion® Applicable for SIL1-4 |
|
| VectorCAST/RSP |
X | VectorCAST/RSP is the module that has the “knowledge” on how to download the VectorCAST test harness to the target, how to initialize it, and how to pass it test cases for execution. It also knows how to capture pass/fail results and code coverage metrics. It works behind the scenes to make testing on target completely automated and transparent. |
TPM 软件 (EN)
嵌入式软件解决方案
Ready to use software packages are the basic components for todays automotive ECUs. Infineon unveils:
|
Microcontroller abstract drivers
|
Free TriCore Tools 1.Free TriCore Entry Tool Chain 2. Altium Free Tools for TriCore/AURIX
3. Infineon Tools
Libraries System software
|
| Supported AUTOSAR releases and devices Complex driver for non-standardized modules (for TriCore) ASPICE L2 (AURIX TC3xx)
|
› AUTOSAR BSW suite via partners: ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include: source code, user manual, Tresos configuration tool › ASIL-D process to ensure freedom from interference in memory |
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
| Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|