具备车内和环境光控制的车顶控制模块
综述
具备最佳功能的车顶控制模块必须基于专门针对应用需求进行定制的产品。可以通过选择英飞凌的高质量解决方案来确保车顶控制模块无缝工作。我们提供设计用于执行您的明确目标任务的定制元件。特别值得一提的是:具备诊断功能的集成电机控制和用于 LIN 连接的环境光控制的专用元件以 RGB LED 为基础。
产品
系统优势
- 具备诊断功能的集成电机控制
- 用于高亮度 LED 的汽车 LED 驱动器
- 支持纹波计数算法的高性能 MCU
- 用于 RGB 环境照明的专用 LIN 从器件
培训
In this training, you will:
- Be able to understand the MOSFET turn-on process after watching the overview on MOSFET driver optimization
- Have also a deeper look on adaptive MOSFET control
In this training, you will:
- Learn about Infineon‘s TLE956x motor system ICs, which are the first devices in the world that combine half-bridge gate drivers, power supply and a communication interface in a single device
- Get also an overview of TLE956x’s main features and benefits
In this training, you will:
- Learn about the TLE985x family, which belongs to a platform of products developed specifically for highly integrated motor control solutions where a small footprint is essential
- Get also an overview of TLE985x’s main features and benefits
In this training, you will:
- Learn about Infineon’s TLE9210x, which is a family of Multi MOSFET Driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device
- Get also an overview of overview of TLE9210x’s main features and applications
支持