英飞凌推出用于汽车应用的高精度无磁芯电流传感器XENSIV™ TLE4972
德国慕尼黑 - 2021年10月27日 - 英飞凌科技股份公司(FSE: IFX / OTCQX: IFNNY)推出首款汽车电流传感器——全新XENSIV™ TLE4972。这款无磁芯电流传感器采用英飞凌久经考验的霍尔技术,可用于精确和稳定的电流测量。凭借其紧凑型设计和诊断模式,TLE4972是用于混合动力汽车和电池驱动汽车的牵引逆变器等xEV应用、以及电池主开关的理想选择。
基于其独特的温度和应力补偿特性,TLE4972可提供最先进的传感技术,并免受磁芯造成的负面影响。由于其差分传感结构,无需磁芯或屏蔽来保护传感器,使其免受杂散场的影响。集成的EEPROM允许为不同的应用定制传感器,支持高达2 kA的测量范围。
为了保护系统,该传感器有两个独立的输出引脚用于过流检测,典型响应时间小于1µs。客户可对灵敏度以及过流限值进行编程,使传感器适应系统要求。此外,灵敏度加上偏移量的温度漂移低于1.6%。
由于采用了磁感应原理,该传感器造成的功率损失非常低。因此,它可以作为400V或800V电池主开关的多功能冗余解决方案使用。小型PG-VSON-6封装实现了紧凑型设计,使该器件成为牵引逆变器的理想选择,此外还提供PG-TDSO-16封装。这两种封装的器件均根据ISO 26262,作为独立安全单元(Safety Element out of Context)研发,可满足ASIL B安全要求。
供应情况
XENSIV TLE4972-AE35D5 (PG-TDSO-16)的样品已经上市,TLE4972-AE35S5 (PG-VSON-6)将于2022年初上市。批量生产计划于2022年初开始。更多信息,请访问 www.infineon.com/current-sensors。
Information Number
INFATV202110-013
Press Photos
-
XENSIV™ TLE4972无磁芯电流传感器采用英飞凌久经考验的霍尔技术,可用于精确和稳定的电流测量。凭借其紧凑型设计和诊断模式,TLE4972是用于混合动力汽车和电池驱动汽车的牵引逆变器等xEV应用、以及电池主开关的理想选择。TLE4972-AE35D5JPG | 798 kb | 2126 x 2111 px
-
The integrated EEPROM of Infineon’s XENSIV™ TLE 4972 current sensor allows customization for different applications and supports measurement ranges up to 2 kA. The sensor causes very low-power losses due to the magnetic sensing principle. Therefore, it can be used as a versatile and redundant solution in 400 V or 800 V battery main switches.TLE4972-AE35S5JPG | 496 kb | 2126 x 1013 px