英飞凌推出全新高性能FPGA电源开发平台

2016-3-18 | 市场新闻

德国慕尼黑讯—英飞凌科技股份公司今日发布适配Kintex® UltraScale™的电源开发板,该开发板配备英飞凌带PMBus全功能的数字负载点(PoL)DC-DC稳压器IR3806x产品。实现该开发板设计灵活性的一个关键推动因素是IR3806x系列出色的PMBus功能而且电路设计的相关配置可存储在该产品系列的内部存储器中。此外,PMBus指令支持实时控制、故障状态监测和参数遥测。

 

极大的灵活性

片上可编程SupIRBuck™稳压器能为基于FPGA的设计带来极大灵活性。因而,它很容易适应快速变化的设计要求。IR3806x SupIRBuck稳压器在单一封装中集成PWM控制器与MOSFET。它占用空间很小,并且每一路的电源效率都要高于90%,在3-35 A的全电流范围内纹波峰峰值低于10mV. 该稳压器支持高水平的系统电源管理,并且极为坚固耐用。

 

尽管设计紧凑,但IR3806产品系列是全集成式PoL稳压器,具备高级电源管理的可编程性、裕度调节、时序控制和通过PMBus 1.2实现的多路输出遥测功能。该开发板包含支持嵌入式处理系统的所有功能。这样,设计人员就能轻松设计和验证应用。

 

赛灵思误码率测试(BERT)通过严格的代码测试显示误码情况。它使用了一系列的串行收发器/接收器的最坏情况比特模式。IR3806x系列表现出极高的电源性能:零误码测试结果表明未导入任何模式下的抖动噪声。

Press Photos

  • Featured in the new Kintex® UltraScale™ development board, the on-chip programmable SupIRBuck™ DC-DC regulator from Infineon provides tremendous flexibility for FPGA-based design.
    Featured in the new Kintex® UltraScale™ development board, the on-chip programmable SupIRBuck™ DC-DC regulator from Infineon provides tremendous flexibility for FPGA-based design.
    Xilinx_Board

    JPG | 435 kb | 1600 x 1115 px