英飞凌全新MOSFET系列为工业、消费和电信应用降低30%功耗

2008-2-25 | 市场新闻

英飞凌全新MOSFET系列为工业、消费和电信应用降低30%功耗

2008年2月25日,德国Neubiberg与德克萨斯州奥斯汀讯——在应用电源电子产品大会(APEC)上,英飞凌科技股份公司(FSE/NYSE:IFX)今 日宣布推出三个全新的功率半导体系列,进一步丰富广博的OptiMOSTM 3 N沟道MOSFET产品组合。OptiMOS3 40V、60V 和 80V系列可在导通电阻等重要功率转换指标方面提供业内领先的性能, 使其能够在采用标准TO(晶体管外形)封装的条件下,降低30%的功耗。OptiMOS3 40V、60V 和80V系列具备较低的开关损耗和导通电阻,与其他竞争性解决方案相比,可增加高达30%的功率密度,使相关应用的组件数降低25%以上。

这些全新的MOSFET适用于多种功率转换和管理应用,包括计算机、家用电器、小型电动车、工业自动化系统、电信设备以及电动工具、电动剪草机和风扇等消费类设备采用的SMPS(开关模式电源)、D C/DC转换器和直流电机驱动器。

全新OptiMOS 3系列可提供出类拔萃的RDS(on)(导通电阻),OptiMOS 3 40V系列采用SuperSO8TM 封装具备最低1.6 m的导通电阻,OptiMOS 3 60V采用D-PAK封装具备最低3.5 m的导通电阻,OptiMOS 3 80V采用D2 –PAK封装具备最低2.5 m的导通电阻。这些器件的FOM(优值,通过导通电阻乘以栅极电荷得出) 与同类竞争产品相比高出25%,能够快速实现开关,同时最大程度降低传导损耗和导通功耗,提高功率密度。此外,它还能降低驱动器产生的热量,因此可提高系统的可靠性。另外,较低的导通电阻允许采用3 mm x 3 mm S3O8(Shrink SuperSO8)等小型封装,因此在设计产品时只需较小的空间,提高了功率密度。

“作为全球功率半导体市场领袖,英飞凌凭借丰富的OptiMOS MOSFET系列产品,使低压功率转换与管理应用实现了最佳的性能和效率。”英飞凌电源管理与驱动产品业务部负责人Gerhard Wolf指出,“我们利用在功率半导体制造和封装方面的领先技术,不断改进器件性能,同时逐步降低外形尺寸,增大功率密度,提供出色的性价比。全新的OptiMOS3系列具有一流的效率和开关特性,有 助于电源和电机设计者满足日益严格的节能要求,同时保证提供用户所需的卓越性能。”


OptiMOS3 40V、60V 和 80V产品详情

OptiMOS 3 40V系列可满足多种应用中的快速开关SMPS和DC/DC转换器的需求,比如打印机、非绝缘工业转换器和绝缘DC/DC转换器,在这些应用中30V MOSFET不能提供足够的击穿电压。在SuperSO8封装下,OptiMOS 3 40V系列的导通电阻低至1.6m,比最接近的竞争对手要低50%以上。该 特性以及1K/W的热阻和100A的持续电流额定值为40V系列的低阻抗MOSFET设立了新基准。该系列还包括业界首款采用S3O8封装的40V击穿电压MOSFET,其 占位空间与标准SO8或SuperSO8器件相比减少了60%。

OptiMOS3 60V 和 80V系列主要用于SMPS和电机控制装置及直流/直流无刷电机和有刷电机驱动器的二次侧整流。OptiMOS3 80V系列也是适用于电信应用产品的理想器件。这 种全新的MOSFET可提供一流的导通电阻;例如OptiMOS3 80V采用TO-220封装可提供2.8 m导通电阻,而其他同类竞争产品提供的导通电阻不低于3.3 m。较低的导通电阻结合0.5° K/W的热阻和100A的持续电流额定值,使英飞凌全新MOSFET成为60V与80 V系列功率半导体中首屈一指的产品。它们还采用了D-PAK封装,与传统的D2-PAK封装相比,可 使所需的板卡空间降低50%以上,同时使SMPS产品设计的封装高度降低40%。

供货与定价
全新OptiMOS 3 40V、60V与80V功率MOSFET系列采用标准TO封装以及SuperSO8和S3O8封装,具有不同的导通电阻额定值。OptiMOS 3 60V系列现已开始批量生产,40V 和 80V器件目前只提供样品。采用SSO8封装且导通电阻为1.6 m的OptiMOS 3 40V,在订购量达到万件时其单价不超过0.99美元(0.68欧元)。在 同样订购量下,采用D-PAK封装的3.5 m OptiMOS 3 60V的单价为0.99美元(0.68欧元),而采用TO-220封装的2.8 m OptiMOS 3 80V的单价为1.99美元( 1.37欧元)。

2008年2月24日至28日在德克萨斯州奥斯汀举行的应用电源电子产品大会上,英飞凌在611号展台展出了全新OptiMOS 3功率半导体系列和其他创新产品。

如欲了解更多信息,敬请登录www.infineon.com/powermosfets和 www.infineon.com/optimos

 

About Infineon

总部位于德国Neubiberg的英飞凌科技股份公司,为现代社会的三大科技挑战领域——高能效、连通性和安全性提供半导体和系统解决方案。2007财年(截止到9月份),公司实现销售额77亿欧元( 包括奇梦达的销售额36亿欧元),在全球拥有约43,000名雇员(其中奇梦达雇员约13,500人)。英飞凌科技公司的业务遍及全球,在美国圣何塞、亚太地区的新加坡和日本东京等地拥有分支机构。英 飞凌公司已列入法兰克福股票交易所的DAX指数,并在纽约股票交易所挂牌上市,股票代号:IFX

如欲了解更多信息,敬请登 www.infineon.com

该新闻稿可从以下网站找到: http://www.infineon.com/press

Information Number

INFAIM200802-044

Press Photos

  • The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    OptiMOS_3_40V_SS08

    JPG | 127 kb | 1111 x 1111 px

  • The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    OptiMOS_3_60V_DPAK

    JPG | 291 kb | 2480 x 1860 px

  • The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    The Infineon MOSFET families OptiMOS 3 40V, 60V and 80V reduce power losses by up to 30 percent in industrial, consumer and telecommunications applications.
    OptiMOS_3_80V_TO220

    JPG | 263 kb | 2480 x 1849 px