Environmental sustainability

Our Infineon Integrated Management Program for Environment, Energy, Safety, and Health (IMPRES) is certified according to ISO 14001. At our largest European sites and our corporate headquarters (Campeon), our energy management system is also certified according to ISO 50001.

Read more

 

1) This figure considers manufacturing, transportation, function cars, flights, materials, chemicals, water/wastewater, direct emissions, energy consumption, waste, etc. and is based on internally collected data and externally available conversion factors. All data relate to the 2016 fiscal year.

2) This figure is based on internally established criteria, which are explained in the explanatory notes. The figure relates to the calendar year 2015 and considers the following fields of application: automotive, LED, PC power supply, renewable energy (wind, photovoltaic), drives as well as induction cookers. CO₂ savings are calculated on the basis of potential savings of technologies in which semiconductors are used. The CO2 savings are allocated on the basis of Infineon market share, semiconductor content and lifetime of technologies concerned, based on internal and external experts' estimations. Despite the fact that CO₂ footprint calculations are subject to imprecision due to the complex issues involved, the results are nevertheless clear.

For further information on our CSR strategy and programs, visit: www.infineon.com/sustainability