Component Report
C:/Projects/CY3271-SensorDCs/PDCR-9441 CY3271-EXP1 Weather Station/PDCR-9441_REVStarStar.brd
Tue Sep 23 12:22:07 2008
Total Components:  33
REFDES,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_PACKAGE,SYM_X,SYM_Y,SYM_ROTATE,SYM_MIRROR
C1,0P1UFD_0402,0.1 uFd,,C-CC0402,1035.00,285.00,0.000,YES
C2,4P7UFD_TANT_16V,4.7 uFd 16v,,C-PCC3216,380.00,720.00,90.000,YES
C3,120PFD_0805,NO LOAD,,C-CC0805,1405.00,180.00,90.000,YES
C5,47PFD_0603,NO LOAD,,C-CC0603,1100.00,145.00,0.000,YES
C6,12PFD_0805,12 pFd,,C-CC0805,935.00,240.00,90.000,YES
C7,100PFD_0805,100 pFd,,C-CC0805,1375.00,670.00,270.000,YES
C8,150PFD_0805,150 pFd,,C-CC0805,1375.00,505.00,90.000,YES
C9,0P1UFD_0402,0.1 uFd,,C-CC0402,1145.00,680.00,0.000,NO
J1,8X2HEADER_FTRF,8X2 PIN HDR RA,,HDR8X2_FTRF,80.00,775.00,0.000,NO
PR1,LX1972IBC_1206,LX1972A,,LCD_LX1972,640.00,735.00,0.000,NO
PR2,NPP301403,NPP-301B-100A,,SO8,720.00,210.00,0.000,NO
PR3,238169190001,2381 691 90001,,HUM-SENSE-238169190001,1335.00,390.00,270.000,NO
Q1,PBSS5350T,NO LOAD,,SOT23,940.00,395.00,270.000,NO
R1,6P2K_0603,6.2K,,R-CR0603,475.00,535.00,270.000,YES
R2,6P2K_0603,6.2K,,R-CR0603,475.00,660.00,90.000,YES
R3,4P99K_1P_0603,4.99K,1%,R-CR0603,600.00,660.00,90.000,YES
R4,3320_1P_0603,3.32K 1%,,R-CR0603,1285.00,800.00,180.000,YES
R6,NOLOAD_R_0402,NO LOAD,,R-CR0402,970.00,110.00,270.000,YES
R7,2P2K_0402_A,2.2K,,R-CR0402,805.00,440.00,90.000,YES
R9,NOLOAD_R_0402,NO LOAD,,R-CR0402,780.00,415.00,180.000,NO
R10,NOLOAD_R_0402,NO LOAD,,R-CR0402,620.00,435.00,180.000,YES
R11,NO_LOAD_0603_R,NO LOAD,,R-CR0603,620.00,355.00,180.000,YES
R12,NOLOAD_R_0402,NO LOAD,,R-CR0402,935.00,195.00,270.000,NO
R13,0_0402,ZERO,,R-CR0402,520.00,285.00,180.000,YES
RT1,ERTJ1VT332J,3.3K,,R-CR0603,885.00,740.00,0.000,NO
TV1,TV-40R,TV-20R,,TV-20R,300.00,775.00,90.000,NO
TV2,TV-40R,TV-20R,,TV-20R,300.00,665.00,90.000,NO
TV3,TV-40R,TV-20R,,TV-20R,975.00,805.00,90.000,NO
TV4,TV-40R,TV-20R,,TV-20R,1015.00,200.00,90.000,NO
TV5,TV-40R,TV-20R,,TV-20R,1135.00,200.00,90.000,NO
TV6,TV-40R,TV-20R,,TV-20R,770.00,805.00,90.000,NO
TV7,TV-40R,TV-20R,,TV-20R,1250.00,45.00,90.000,NO
U3,QFN56_24894,CY8C24894 QFN56,,QFN56_TEMP,1075.00,540.00,180.000,YES