﻿This directory contains the source files for the Cypress-provided Bootloader Host Tool, which is used test out the bootloader running on a PSoC chip. For more information about this tool, refer to the Bootloader Host Tool documentation (F1 from the application). For more information about the source code in this directory, refer to the Bootloader Component Datasheet."