Static Timing Analysis

Project : AN82156
Build Time : 05/19/15 14:34:29
Device : CY8C4245AXI-483
Temperature : -40C - 85C
VDDA : 5.00
VDDD : 5.00
Voltage : 5.0
Expand All | Collapse All | Show All Paths | Hide All Paths
+ Timing Violation Section
No Timing Violations
+ Clock Summary Section
Clock Domain Nominal Frequency Required Frequency Maximum Frequency Violation
CyHFCLK CyHFCLK 24.000 MHz 24.000 MHz N/A
Clock_1 CyHFCLK 10.000 kHz 10.000 kHz 53.110 MHz
CyILO CyILO 32.000 kHz 32.000 kHz N/A
CyIMO CyIMO 24.000 MHz 24.000 MHz N/A
CyLFCLK CyLFCLK 32.000 kHz 32.000 kHz N/A
CyRouted1 CyRouted1 24.000 MHz 24.000 MHz N/A
CySYSCLK CySYSCLK 24.000 MHz 24.000 MHz N/A
+ Register to Register Section
+ Setup Subsection
Path Delay Requirement : 100000ns(10 kHz)
Source Destination FMax Delay (ns) Slack (ns) Violation
\SimpleCntr8_1:cntr8:u0\/z0_comb \SimpleCntr8_1:cntr8:u0\/cs_addr_0 53.110 MHz 18.829 99981.171
Type Location Fanout Instance/Net Source Dest Delay (ns)
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ \SimpleCntr8_1:cntr8:u0\/clock \SimpleCntr8_1:cntr8:u0\/z0_comb 3.850
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ \SimpleCntr8_1:cntr8:u0\/z0_comb \SimpleCntr8_1:cntr8:u0\/cs_addr_0 3.459
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ SETUP 11.520
Clock Skew 0.000
+ Hold Subsection
Source Destination Slack (ns) Violation
\SimpleCntr8_1:cntr8:u0\/z0_comb \SimpleCntr8_1:cntr8:u0\/cs_addr_0 6.729
Type Location Fanout Instance/Net Source Dest Delay (ns)
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ \SimpleCntr8_1:cntr8:u0\/clock \SimpleCntr8_1:cntr8:u0\/z0_comb 3.270
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ \SimpleCntr8_1:cntr8:u0\/z0_comb \SimpleCntr8_1:cntr8:u0\/cs_addr_0 3.459
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ HOLD 0.000
Clock Skew 0.000
+ Clock To Output Section
+ Clock_1
Source Destination Delay (ns)
\SimpleCntr8_1:cntr8:u0\/z0_comb P0_1_tc(0)_PAD 25.633
Type Location Fanout Instance/Net Source Dest Delay (ns)
datapathcell1 U(1,1) 1 \SimpleCntr8_1:cntr8:u0\ \SimpleCntr8_1:cntr8:u0\/clock \SimpleCntr8_1:cntr8:u0\/z0_comb 3.850
Route 1 Net_10 \SimpleCntr8_1:cntr8:u0\/z0_comb P0_1_tc(0)/pin_input 5.803
iocell2 P0[1] 1 P0_1_tc(0) P0_1_tc(0)/pin_input P0_1_tc(0)/pad_out 15.980
Route 1 P0_1_tc(0)_PAD P0_1_tc(0)/pad_out P0_1_tc(0)_PAD 0.000
Clock Clock path delay 0.000