Last Modified Date & Time: 11/21/2012 19:22:26

Project : AN78175_Samples
		Schematic : TopDesign/TopDesign.cysch

		LCD_Char_Test	v 1.50	v 1.70
		isr_1	v 1.50	v 1.60
		isr_2	v 1.50	v 1.60


Last Modified Date & Time: 11/21/2012 19:24:10

Project : AN78175_Samples
		Schematic : TopDesign/TopDesign.cysch

		Clock_Input_2	v 1.60	v 1.70
		Clock_Input_3	v 1.60	v 1.70
		Clock_1Hz	v 1.60	v 1.70
		Clock_Input	v 1.60	v 1.70
		Clock_Input_5	v 1.60	v 1.70
		Clock_2	v 1.60	v 1.70
		timer_clock	v 1.60	v 1.70
		Clock_UCB	v 1.60	v 1.70
		Status_Reg_UCB	v 1.60	v 1.70
		Status_Reg_SCB	v 1.60	v 1.70
		END_EEPROM_CRC	v 1.60	v 1.70
		Control_Reg_UCB	v 1.60	v 1.70
		Control_Reg_SCB	v 1.60	v 1.70
		Control_Reg_DCB	v 1.60	v 1.70
		EEPROM_test_start	v 1.60	v 1.70
		Interrapt_Test_Start	v 1.60	v 1.70
		Rx_1	v 1.60	v 1.70
		Tx_1	v 1.60	v 1.70
		SCLK_1	v 1.60	v 1.70
		MOSI_1	v 1.60	v 1.70
		MISO_1	v 1.60	v 1.70
		Pin_1	v 1.60	v 1.70
		Pin_2	v 1.60	v 1.70
		Pin_5	v 1.60	v 1.70
		Pin_3	v 1.60	v 1.70
		Pin_4	v 1.60	v 1.70
		UART_CB	v 2.10	v 2.20
		vRef_ACB_2	v 1.50	v 1.60
		vRef_ACB_GND	v 1.50	v 1.60
		PGA_REF	v 1.70	v 1.90
		SPIM_CB	v 2.20	v 2.30
		AMux_CCB	v 1.50	v 1.60
		AMux_ACB	v 1.50	v 1.60
		ADC_DelSig_CB	v 2.20	v 2.30
		Comp_CB	v 1.80	v 1.90
		VDAC8_CB	v 1.70	v 1.80
		Counter_DT	v 2.10	v 2.20
		Sample_Hold_DCB	v 1.10	v 1.30
		EEPROM_1	v 1.60	v 2.0
		DMA_1	v 1.50	v 1.60
		ShiftReg_1	v 2.0	v 2.10
		CRC_1	v 2.10	v 2.20
		Timer_1	v 2.20	v 2.30
		Timer_2	v 2.20	v 2.30


Last Modified Date & Time: 11/21/2012 19:25:54

Project : AN78175_Samples
		Design Wide APIs

		cy_boot	v 2.40	v 3.20


Last Modified Date & Time: 11/21/2012 20:05:19