template irgp30b60kd-e a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 26, 05 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgp30b60kde_d p n electrical p,n { # BODY_BEGIN spd..model ddirgp30b60kde_d=( is=4.90558e-14,rs=0.030015,n=0.5,eg=0.6, xti=2.98512,bv=1000,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirgp30b60kde_d } template irgp30b60kde_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.59775,kp=0.503984,lambda=3.41721,rs=0.000979311, rd=1e-06,cgso=1.71081e-05) spq..model qsub=(type=_p, is=1.26998e-15,bf=31.2274,nf=0.890877,vaf=387.677, ikf=1758.21,ise=6.74792e-12,ne=2.01799,br=1.25798, nr=1.01717,var=118.578,ikr=1000.86,isc=9.90774e-12, nc=1.7658,rb=0.0001,irb=989.008,rbm=0.0001, re=1e-08,rc=0.000996473,xtb=0,xti=3.00004, eg=1.17145,cjc=2.35298e-10,vjc=0.4,mjc=0.2, cje=4.70596e-09,vje=497.402,mje=0.9,tf=6.4519e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=7.61435e-10,vj=2.16384,m=0.9,fc=0.499742) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0334004 spr.rg n6 g =30.0019 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.55437e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgp30b60kde_i.igbt a g k irgp30b60kde_d.diode p n