.SUBCKT irgp30b120kde 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Dec 17, 03 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgp30b120k D1 3 1 D30B120KD .MODEL D30B120KD d +IS=8.95286e-10 RS=0.0178042 N=2 EG=0.600006 +XTI=0.5 BV=1200 IBV=0.00025 CJO=1.42852e-09 +VJ=0.4 M=0.444248 FC=0.5 TT=1e-09 +KF=0 AF=1 .ENDS irgp30b120kde .SUBCKT irgp30b120k 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.56207 KP=18.1808 LAMBDA=0.0022473 CGSO=2.24382e-05 RD 7 9 1e-06 RS 4 8 1.01899e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=1.41891 NF=1.5 VAF=1 +IKF=167703 ISE=1.22218e-07 NE=2.77811 BR=0.964224 +NR=0.75 VAR=524.462 IKR=999.995 ISC=9.70983e-12 +NC=1.71698 RB=0.00325651 IRB=6.48999e-05 RBM=1e-05 +RE=1.01156e-08 RC=1.01749e-08 XTB=9.32852e-12 XTI=0 +EG=1.2 CJC=2.97855e-10 VJC=0.4 MJC=0.2 +CJE=5.9571e-09 VJE=0.4 MJE=0.2 TF=2.75523e-07 RDS 7 4 1e8 RER 4 3 0.0275901 RG 6 2 4.81043 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=4.43207e-10 VJ=0.4 M=0.401747 FC=0 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 8.16213e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgp30b120k