template irgp20b120ud-e a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* #(Diode & Capacitance data taken from HFA16PB120) # Model generated on Jan 30, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6,kp=4.74302,lambda=0,rs=1e-06, rd=1e-06,cgso=2e-05) spd..model ddp20b120=( is=1.1574e-10,rs=0.0209485,n=1.73462,eg=0.6, xti=0.5,bv=1000,ibv=0.0001,cjo=4.38316e-10, vj=0.4,m=0.448228,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1e-17,bf=43.0033,nf=0.898114,vaf=10.2983, ikf=3075.59,ise=1.77552e-09,ne=1.67098,br=1.00385, nr=0.869372,var=136.338,ikr=1000,isc=9.99941e-12, nc=1.99962,rb=0.626256,irb=0.879048,rbm=1e-05, re=1e-08,rc=6.81125e-05,xtb=0.00472757,xti=2.93595, eg=1.2,cjc=6.32841e-10,vjc=0.961185,mjc=0.457115, cje=1.26569e-08,vje=0.4,mje=0.9,tf=1e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=4.48865e-10,vj=0.706563,m=0.469569,fc=0.344999) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0380715 spr.rg n6 g =5.5274 spr.rl n10 n11 =1 spd.d1 n13 n11 =model=ddp20b120 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =8.69005e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }