template irgbsl15b60kd a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 23, 04 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.76367,kp=0.202735,lambda=0,rs=1.00012e-06, rd=1e-06,cgso=8.42498e-06) spd..model ddD15b60k=( is=1e-15,rs=0.013155,n=1.03489,eg=1.3, xti=4,bv=600,ibv=0.0005,cjo=1.79316e-10, vj=0.4,m=0.439639,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1.82679e-17,bf=52.0933,nf=0.85,vaf=8161.92, ikf=118.13,ise=9.56603e-12,ne=2.34661,br=1.8393, nr=1.2207,var=149.294,ikr=991.904,isc=1.09137e-17, nc=1.23138,rb=0.0001,irb=979.081,rbm=9.99721e-05, re=1e-08,rc=0.00717354,xtb=0.000709926,xti=2.97838, eg=1.19721,cjc=1.37083e-10,vjc=2.85027,mjc=0.509639, cje=1.37083e-09,vje=0.815088,mje=0.9,tf=1.42651e-11) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=4.68237e-10,vj=1.00899,m=0.732035,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0282708 spr.rg n6 g =2 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =2.71925e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 # Saber Model with Thermal RC Network # Saber 3-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgbsl15b60kdt tj tc { rtherm.r1 tj n2 = 0.228434 ctherm.c1 tj tc = 0.000687 rtherm.r2 n2 n1 = 0.173551 ctherm.c2 n2 tc = 0.004892 rtherm.r3 n1 tc = 0.198767 ctherm.c3 n1 tc = 0.060085 } }