.SUBCKT irgb4060dpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on July 08, 13 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgb4060dpbf_i D1 3 1 irgb4060dpbf_d .MODEL irgb4060dpbf_d d +IS=3.88502e-15 RS=0.0267716 N=1.54773 EG=1.10651 +XTI=2.99991 BV=600 IBV=0.0001 CJO=6.73665e-11 +VJ=0.4 M=0.320313 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irgb4060dpbf .SUBCKT irgb4060dpbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.41094 KP=2.7256 LAMBDA=0 CGSO=5.31434e-06 RD 7 9 1e-06 RS 4 8 1.06726e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.08462e-12 BF=1.05387 NF=1.19992 VAF=10.6937 +IKF=2.9802e-06 ISE=8.21482e-12 NE=3.67082 BR=30.2418 +NR=0.75 VAR=137.347 IKR=999.974 ISC=1.04231e-11 +NC=2.45745 RB=0.0001 IRB=655.511 RBM=1e-05 +RE=1e-08 RC=1.00001e-08 XTB=0.000585867 XTI=3.98624 +EG=0.67256 CJC=2.14414e-10 VJC=0.4 MJC=0.450656 +CJE=4.28828e-09 VJE=0.4 MJE=0.9 TF=1e-15 RDS 7 4 1e8 RER 4 3 0.0260769 RG 6 2 26.957 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.53171e-10 VJ=0.620173 M=0.691681 FC=0 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 5.50389e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb4060dpbf_i *SPICE Thermal Model Subcircuit .SUBCKT irgb4060dpbf_it 4 1 R_RTHERM1 4 3 0.555579 R_RTHERM2 3 2 0.590565 R_RTHERM3 2 1 0.365255 C_CTHERM1 4 1 0.000369 C_CTHERM2 3 1 0.002184 C_CTHERM3 2 1 0.028599 .ENDS irgb4060dpbf_it