template irgb4060dpbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on July 08, 13 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb4060dpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb4060dpbf_d=( +IS=3.88502e-15 RS=0.0267716 N=1.54773 EG=1.10651 +XTI=2.99991 BV=600 IBV=0.0001 CJO=6.73665e-11 +VJ=0.4 M=0.320313 FC=0.5 TT=1e-07 +KF=0 AF=1 spd.d p n =model=ddirgb4060dpbf_d } template irgb4060dpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.41094,kp=2.7256,lambda=0,rs=1.06726e-06, rd=1e-06,cgso=5.31434e-06) spq..model qsub=(type=_p, is=1.08462e-12,bf=1.05387,nf=1.19992,vaf=10.6937, ikf=2.9802e-06,ise=8.21482e-12,ne=3.67082,br=30.2418, nr=0.75,var=137.347,ikr=999.974,isc=1.04231e-11, nc=2.45745,rb=0.0001,irb=655.511,rbm=1e-05, re=1e-08,rc=1.00001e-08,xtb=0.000585867,xti=3.98624, eg=0.67256,cjc=2.14414e-10,vjc=0.4,mjc=0.450656, cje=4.28828e-09,vje=0.4,mje=0.9,tf=1e-15) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=2.53171e-10,vj=0.620173,m=0.691681,fc=0) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0260769 spr.rg n6 g =26.957 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =5.50389e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgb4060dpbf_i.igbt a g k irgb4060dpbf_d.diode p n } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb4060dpbf_it tj tc { rtherm.r1 tj n2 = 0.555579 rtherm.r2 n2 n1 = 0.590565 rtherm.r3 n1 tc = 0.365255 ctherm.c1 tj tc = 0.000369 ctherm.c2 n2 tc = 0.002184 ctherm.c3 n1 tc = 0.028599 }