.SUBCKT irgb4059dpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on July 19, 13 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgb4059dpbf_i D1 3 1 irgb4059dpbf_d .MODEL irgb4060dpbf_d d +IS=2.23224e-12 RS=0.0468363 N=1.72083 EG=0.6 +XTI=1.93358 BV=600 IBV=0.0001 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irgb4059dpbf .SUBCKT irgb4059dpbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.98081 KP=0.712006 LAMBDA=7.06323e-10 CGSO=2.27313e-06 RD 7 9 1e-06 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=129.009 NF=0.85 VAF=1120.44 +IKF=0.025696 ISE=1e-17 NE=1.45453 BR=0.89751 +NR=1.2523 VAR=115.776 IKR=999.999 ISC=1e-17 +NC=1 RB=0.0001 IRB=997.076 RBM=1e-05 +RE=1e-08 RC=0.0054683 XTB=0.000481093 XTI=4 +EG=0.5 CJC=3.29124e-11 VJC=0.4 MJC=0.2 +CJE=6.58247e-10 VJE=0.4 MJE=0.2 TF=7.58418e-09 RDS 7 4 1e8 RER 4 3 0.0650022 RG 6 2 57.3603 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.13633e-10 VJ=0.4 M=0.614678 FC=0 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 2.75671e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb4059dpbf_i *SPICE Thermal Model Subcircuit .SUBCKT irgb4059dpbf_it 4 1 R_RTHERM1 4 3 0.932018 R_RTHERM2 3 2 1.112118 R_RTHERM3 2 1 0.657365 C_CTHERM1 4 1 0.000219 C_CTHERM2 3 1 0.000116 C_CTHERM3 2 1 0.015891 .ENDS irgb4059dpbf_it