template irgb4059dpbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on July 19, 13 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb4059dpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb4059dpbf_d=( is=2.23224e-12,rs=0.0468363,n=1.72083,eg=0.6, xti=1.93358,bv=600,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-07, kf=0,af=1) spd.d p n =model=ddirgb4059dpbf_d } template irgb4059dpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.98081,kp=0.712006,lambda=7.06323e-10,rs=1e-06, rd=1e-06,cgso=2.27313e-06) spq..model qsub=(type=_p, is=1e-17,bf=129.009,nf=0.85,vaf=1120.44, ikf=0.025696,ise=1e-17,ne=1.45453,br=0.89751, nr=1.2523,var=115.776,ikr=999.999,isc=1e-17, nc=1,rb=0.0001,irb=997.076,rbm=1e-05, re=1e-08,rc=0.0054683,xtb=0.000481093,xti=4, eg=0.5,cjc=3.29124e-11,vjc=0.4,mjc=0.2, cje=6.58247e-10,vje=0.4,mje=0.2,tf=7.58418e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.13633e-10,vj=0.4,m=0.614678,fc=0) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0650022 spr.rg n6 g =57.3603 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =2.75671e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgb4059dpbf_i.igbt a g k irgb4059dpbf_d.diode p n } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb4059dpbf_it tj tc { rtherm.r1 tj n2 = 0.932018 rtherm.r2 n2 n1 = 1.112118 rtherm.r3 n1 tc = 0.657365 ctherm.c1 tj tc = 0.000219 ctherm.c2 n2 tc = 0.000116 ctherm.c3 n1 tc = 0.015891 }