.SUBCKT irgb4045dpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 29, 11 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgb4045dpbf_i D1 3 1 irgb4045dpbf_d .MODEL irgb4045dpbf_d d +IS=1.05814e-13 RS=0.0397369 N=1.55287 EG=0.6 +XTI=3.00178 BV=600 IBV=0.0001 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1 .ENDS irgb4045dpbf .SUBCKT irgb4045dpbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.33577 KP=0.197147 LAMBDA=0 CGSO=3.4203e-06 RD 7 9 0.000716752 RS 4 8 0.0047429 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=8.61388 NF=0.85 VAF=701.268 +IKF=12.5911 ISE=1e-17 NE=1.37707 BR=1.00148 +NR=0.819413 VAR=130.909 IKR=999.999 ISC=9.99867e-12 +NC=1.99553 RB=0.0001 IRB=986.217 RBM=9.99939e-05 +RE=9.99997e-09 RC=0.000997133 XTB=0 XTI=3.02639 +EG=1.2 CJC=2.27227e-10 VJC=0.4 MJC=0.53427 +CJE=4.54453e-09 VJE=0.4 MJE=0.9 TF=1.9857e-09 RDS 7 4 1e8 RER 4 3 0.0223513 RG 6 2 21.2684 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.39836e-10 VJ=0.4 M=0.571379 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 4.10956e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb4045dpbf_i *SPICE Thermal Model Subcircuit .SUBCKT irgb4045dpbf_it 5 1 R_RTHERM1 5 4 0.041497326 R_RTHERM2 4 3 0.726203209 R_RTHERM3 3 2 0.772146677 R_RTHERM4 2 1 0.401634836 C_CTHERM1 5 1 0.00012049 C_CTHERM2 4 1 0.000104654 C_CTHERM3 3 1 0.001049023 C_CTHERM4 2 1 0.012272342 .ENDS irgb4045dpbf_it