template irgb4045dpbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 29, 11 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb4045dpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb4045dpbf_d=( is=1.05814e-13,rs=0.0397369,n=1.55287,eg=0.6, xti=3.00178,bv=600,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirgb4045dpbf_d } template irgb4045dpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.33577,kp=0.197147,lambda=0,rs=0.0047429, rd=0.000716752,cgso=3.4203e-06) spq..model qsub=(type=_p, is=1e-17,bf=8.61388,nf=0.85,vaf=701.268, ikf=12.5911,ise=1e-17,ne=1.37707,br=1.00148, nr=0.819413,var=130.909,ikr=999.999,isc=9.99867e-12, nc=1.99553,rb=0.0001,irb=986.217,rbm=9.99939e-05, re=9.99997e-09,rc=0.000997133,xtb=0,xti=3.02639, eg=1.2,cjc=2.27227e-10,vjc=0.4,mjc=0.53427, cje=4.54453e-09,vje=0.4,mje=0.9,tf=1.9857e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.39836e-10,vj=0.4,m=0.571379,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0223513 spr.rg n6 g =21.2684 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =4.10956e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb4045dpbf_it tj tc { rtherm.r1 tj n3 = 0.041497326 rtherm.r2 n3 n2 = 0.726203209 rtherm.r3 n2 n1 = 0.772146677 rtherm.r4 n1 tc = 0.401634836 ctherm.c1 tj tc = 0.00012049 ctherm.c2 n3 tc = 0.000104654 ctherm.c3 n2 tc = 0.001049023 ctherm.c4 n1 tc = 0.012272342 } irgb4045dpbf_i.igbt a g k irgb4045dpbf_d.diode p n }