.SUBCKT irgb10b60kdpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on March 23, 14 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgb10b60kdpbf_i D1 3 1 irgb10b60kdpbf_d .MODEL irgb10b60kdpbf_d d +IS=3.26483e-13 RS=0.0197782 N=1.34995 EG=1.3 +XTI=3.0833 BV=600 IBV=0.0005 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irgb10b60kdpbf .SUBCKT irgb10b60kdpbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.40866 KP=0.626766 LAMBDA=0 CGSO=5.72082e-06 RD 7 9 0.000893204 RS 4 8 0.000768428 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=8.09081 NF=0.913894 VAF=316.9 +IKF=692.242 ISE=5.17343e-11 NE=1.85927 BR=1.42976 +NR=0.75 VAR=107.078 IKR=980.795 ISC=8.83782e-12 +NC=1.27207 RB=0.00342489 IRB=997.757 RBM=0.00342489 +RE=1e-08 RC=0.00128694 XTB=0 XTI=3.01466 +EG=1.2 CJC=1.0822e-10 VJC=11.2948 MJC=0.729718 +CJE=2.16439e-09 VJE=0.4 MJE=0.9 TF=6.16093e-11 RDS 7 4 1e8 RER 4 3 0.0479827 RG 6 2 16.9285 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.85903e-10 VJ=1.53753 M=0.80362 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.76979e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb10b60kdpbf_i *SPICE Thermal Model Subcircuit .SUBCKT irgb10b60kdpbf_it 4 1 R_RTHERM1 4 3 0.285 R_RTHERM2 3 2 0.241 R_RTHERM3 2 1 0.288 C_CTHERM1 4 1 0.000470 C_CTHERM2 3 1 0.002344 C_CTHERM3 2 1 0.028819 .ENDS irgb10b60kdpbf_it