.SUBCKT irgb_s_sl8b60k 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Nov 12, 03 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.65701 KP=0.850881 LAMBDA=4.47057e-15 CGSO=4.3246e-06 RD 7 9 1e-06 RS 4 8 0.0533279 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=2.66016 NF=0.85 VAF=44.6376 +IKF=31.8486 ISE=2.90381e-16 NE=1 BR=0.521605 +NR=0.75 VAR=97.0295 IKR=1000 ISC=1.00007e-11 +NC=2.00091 RB=0.617782 IRB=0.262437 RBM=1e-05 +RE=1e-08 RC=0.0021213 XTB=0.000514146 XTI=3.19952 +EG=1.2 CJC=5.97831e-11 VJC=8.00333 MJC=0.531936 +CJE=1.19566e-09 VJE=15.6479 MJE=0.346093 TF=1.44793e-10 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 20.6304 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=3.461e-10 VJ=0.4 M=0.661298 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.06419e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb_s_sl8b60k *SPICE Thermal Model Subcircuit .SUBCKT irgb_s_sl8b60kt 2 0 R_RTHERM1 1 2 0.490850827 R_RTHERM2 0 1 0.408524581 C_CTHERM1 1 2 0.000387083 C_CTHERM2 0 1 0.002822352 .ENDS irgb_s_sl8b60kt