template irgb_s_sl8b60k a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 12, 03 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.65701,kp=0.850881,lambda=4.47057e-15,rs=0.0533279, rd=1e-06,cgso=4.3246e-06) spq..model qsub=(type=_p, is=1e-17,bf=2.66016,nf=0.85,vaf=44.6376, ikf=31.8486,ise=2.90381e-16,ne=1,br=0.521605, nr=0.75,var=97.0295,ikr=1000,isc=1.00007e-11, nc=2.00091,rb=0.617782,irb=0.262437,rbm=1e-05, re=1e-08,rc=0.0021213,xtb=0.000514146,xti=3.19952, eg=1.2,cjc=5.97831e-11,vjc=8.00333,mjc=0.531936, cje=1.19566e-09,vje=15.6479,mje=0.346093,tf=5.61123e-11) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=3.461e-10,vj=0.4,m=0.661298,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0005 spr.rg n6 g =19.6064 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.06419e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb_s_sl8b60kt tj tc { rtherm.r1 n1 tj = 0.490850827 rtherm.r2 tc n1 = 0.408524581 ctherm.c1 n1 tj = 0.000387083 ctherm.c2 tc n1 = 0.002822352 }