.SUBCKT irgb_p4062dpbf 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Feb 21, 07 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgb_p4062dpbf_i D1 3 1 irgb_p4062dpbf_d .MODEL irgb_p4062dpbf_d d +IS=2.79075e-08 RS=0.0199595 N=2 EG=0.6 +XTI=0.5 BV=600 IBV=0.0001 CJO=1.6387e-10 +VJ=0.71953 M=0.37991 FC=0.5 TT=1e-09 +KF=0 AF=1 .ENDS irgb_p4062dpbf_d .SUBCKT irgb_p4062dpbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=4.03458 KP=4.54201 LAMBDA=0 CGSO=1.44728e-05 RD 7 9 1e-06 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=39.5581 NF=1.5 VAF=1 +IKF=106.954 ISE=1.40633e-12 NE=1.22309 BR=0.1 +NR=1.5 VAR=571.606 IKR=999.437 ISC=8.92521e-12 +NC=3.75193 RB=0.0001 IRB=1094.83 RBM=1e-05 +RE=1e-08 RC=1e-08 XTB=3.23888 XTI=0.000232281 +EG=0.5 CJC=9.43118e-10 VJC=0.4 MJC=0.551652 +CJE=1.88624e-08 VJE=0.4 MJE=0.9 TF=9.99995e-10 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 11.9586 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=9.35961e-10 VJ=0.4 M=0.676487 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 9.35961e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb_p4062dpbf_i