.SUBCKT irg8p40n120kd-epbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 5, 15 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irg8p40n120kd-epbf_i D1 3 1 irg8p40n120kd-epbf_d .MODEL irg8p40n120kd-epbf_d d +IS=2.32898e-09 RS=0.0497605 N=2 EG=0.6 +XTI=0.5 BV=1200 IBV=0.00025 CJO=1.6711e-09 +VJ=0.4 M=0.553583 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irg8p40n120kd-epbf .SUBCKT irg8p40n120kd-epbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.18188 KP=1.01802 LAMBDA=0 CGSO=2.38145e-05 RD 7 9 1e-06 RS 4 8 0.0658055 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.00381e-14 BF=952.321 NF=0.85 VAF=18599.5 +IKF=47.1765 ISE=4.16824e-08 NE=1.62805 BR=0.0999996 +NR=1.5 VAR=4.25027 IKR=997.119 ISC=1.03017e-11 +NC=2.2326 RB=0.0001 IRB=2632.54 RBM=0.0001 +RE=1e-08 RC=1e-08 XTB=0 XTI=0 +EG=0.5 CJC=5.14882e-10 VJC=0.4 MJC=0.464507 +CJE=1.02976e-08 VJE=388.995 MJE=0.9 TF=9.05325e-08 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 9.01801 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.29093e-09 VJ=0.4 M=0.626933 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 8.19726e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg8p40n120kd-epbf_i *SPICE Thermal Model Subcircuit .SUBCKT irg8p40n120kd-epbf_it 4 0 R_RTHERM1 4 3 0.0072 R_RTHERM2 3 2 0.1144 R_RTHERM3 2 1 0.1825 R_RTHERM4 1 0 0.1057 C_CTHERM1 4 3 0.00124 C_CTHERM2 3 2 0.00182 C_CTHERM3 2 1 0.01523 C_CTHERM4 1 0 0.15887 .ENDS irg8p40n120kd-epbf_it