.SUBCKT irg8p15n120kd-epbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 5, 15 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irg8p15n120kd-epbf_i D1 3 1 irg8p15n120kd-epbf_d .MODEL irg8p15n120kd-epbf_d d +IS=8.24268e-11 RS=0.0641866 N=2 EG=0.6 +XTI=0.5 BV=1200 IBV=0.00025 CJO=6.99477e-10 +VJ=0.4 M=0.526196 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irg8p15n120kd-epbf .SUBCKT irg8p15n120kd-epbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.43574 KP=0.738722 LAMBDA=4.54645e-09 CGSO=1.25452e-05 RD 7 9 1e-06 RS 4 8 1.00928e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.13896e-12 BF=1 NF=1.15134 VAF=4249.13 +IKF=3072.68 ISE=1e-17 NE=1 BR=0.0999995 +NR=1.49987 VAR=308.691 IKR=999.927 ISC=9.99306e-12 +NC=1.4122 RB=0.0001 IRB=1042.75 RBM=7.98651e-05 +RE=0.0140196 RC=9.99998e-09 XTB=0.000124068 XTI=0 +EG=0.5 CJC=1.7997e-10 VJC=0.4 MJC=0.335509 +CJE=3.59939e-09 VJE=0.4 MJE=0.9 TF=7.65542e-08 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 15.7021 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=7.81927e-10 VJ=0.4 M=0.792912 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 2.89138e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg8p15n120kd-epbf_i *SPICE Thermal Model Subcircuit .SUBCKT irg8p15n120kd-epbf_it 4 0 R_RTHERM1 4 3 0.0600 R_RTHERM2 3 2 0.3014 R_RTHERM3 2 1 0.3839 R_RTHERM4 1 0 0.2534 C_CTHERM1 4 3 0.00097 C_CTHERM2 3 2 0.00046 C_CTHERM3 2 1 0.00759 C_CTHERM4 1 0 0.08287 .ENDS irg8p15n120kd-epbf_it