template irg7psh73k10pbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 10, 09 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=7.25709,kp=1.59312,lambda=0,rs=0.001157, rd=0.0001,cgso=8.9187e-05) spq..model qsub=(type=_p, is=1e-17,bf=27.3619,nf=0.980433,vaf=705.948, ikf=4105.22,ise=1e-17,ne=2.26362,br=0.922307, nr=1.5,var=124.296,ikr=999.656,isc=4.60574e-12, nc=1,rb=0.0001,irb=985.472,rbm=0.0001, re=0.0004371,rc=0.0009275,xtb=0,xti=3.00892, eg=1.2,cjc=4.78924e-09,vjc=0.4,mjc=0.9, cje=9.57849e-08,vje=0.4,mje=0.9,tf=9.99923e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=5.33364e-09,vj=0.4,m=0.74727,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.00599099 spr.rg n6 g =2.43432 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.69878e-08 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 # Saber Model with Thermal RC Network # Saber 3-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irg7psh73k10pbft tj tc { rtherm.r1 tj n2 = 0.030875 ctherm.c1 tj tc = 0.003368 rtherm.r2 n2 n1 = 0.052 ctherm.c2 n2 tc = 0.016692 rtherm.r3 n1 tc = 0.047125 ctherm.c3 n1 tc = 0.076817 } }