.SUBCKT irg7ph50k10d-epbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 5, 15 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irg7ph50k10d-epbf_i D1 3 1 irg7ph50k10d-epbf_d .MODEL irg7ph50k10d-epbf_d d +IS=1e-15 RS=0.0523738 N=2 EG=1.3 +XTI=4 BV=1200 IBV=0.00025 CJO=3.85671e-09 +VJ=0.4 M=0.657347 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irg7ph50k10d-epbf .SUBCKT irg7ph50k10d-epbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=7.34335 KP=2.19861 LAMBDA=0 CGSO=4.1476e-05 RD 7 9 0.00137484 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=7.32228 NF=0.962807 VAF=4314.07 +IKF=41883.8 ISE=1e-17 NE=4 BR=1.37623 +NR=0.93191 VAR=312.685 IKR=1000.32 ISC=9.82734e-12 +NC=1.90783 RB=0.0001 IRB=994.839 RBM=0.0001 +RE=1e-08 RC=0.000485718 XTB=0.0345433 XTI=2.89192 +EG=1.2 CJC=7.72167e-10 VJC=0.4 MJC=0.488115 +CJE=1.54433e-08 VJE=0.4 MJE=0.9 TF=8.75777e-10 RDS 7 4 1e8 RER 4 3 0.0132236 RG 6 2 33.2257 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.62577e-09 VJ=0.4 M=0.706494 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 8.45771e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg7ph50k10d-epbf_i *SPICE Thermal Model Subcircuit .SUBCKT irg7ph50k10d-epbf_it 4 0 R_RTHERM1 4 3 0.01488 R_RTHERM2 3 2 0.06697 R_RTHERM3 2 1 0.13841 R_RTHERM4 1 0 0.09078 C_CTHERM1 4 3 0.00343 C_CTHERM2 3 2 0.00257 C_CTHERM3 2 1 0.03049 C_CTHERM4 1 0 0.28797 .ENDS irg7ph50k10d-epbf_it