template irg7ph50k10d-epbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 5, 15 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irg7ph50k10d-epbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirg7ph50k10d-epbf_d=( is=1e-15,rs=0.0523738,n=2,eg=1.3, xti=4,bv=1200,ibv=0.00025,cjo=3.85671e-09, vj=0.4,m=0.657347,fc=0.5,tt=1e-07, kf=0,af=1) spd.d p n =model=ddirg7ph50k10d-epbf_d } template irg7ph50k10d-epbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=7.34335,kp=2.19861,lambda=0,rs=1e-06, rd=0.00137484,cgso=4.1476e-05) spq..model qsub=(type=_p, is=1e-17,bf=7.32228,nf=0.962807,vaf=4314.07, ikf=41883.8,ise=1e-17,ne=4,br=1.37623, nr=0.93191,var=312.685,ikr=1000.32,isc=9.82734e-12, nc=1.90783,rb=0.0001,irb=994.839,rbm=0.0001, re=1e-08,rc=0.000485718,xtb=0.0345433,xti=2.89192, eg=1.2,cjc=7.72167e-10,vjc=0.4,mjc=0.488115, cje=1.54433e-08,vje=0.4,mje=0.9,tf=8.75777e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=2.62577e-09,vj=0.4,m=0.706494,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0132236 spr.rg n6 g =33.2257 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =8.45771e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irg7ph50k10d-epbf_it tj tc { rtherm.r1 tj n3 = 0.01488 rtherm.r2 n3 n2 = 0.06697 rtherm.r3 n2 n1 = 0.13841 rtherm.r4 n1 tc = 0.09078 ctherm.c1 tj n3 = 0.00343 ctherm.c2 n3 n2 = 0.00257 ctherm.c3 n2 n1 = 0.03049 ctherm.c4 n1 tc = 0.28797 } irg7ph50k10d-epbf_i a g k irg7ph50k10d-epbf_d p n