.SUBCKT irg7ph46upbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Sep 30, 11 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.83304 KP=9.1314 LAMBDA=10 CGSO=4.60226e-05 RD 7 9 0.000269331 RS 4 8 0.0016119 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.12995e-16 BF=88.9996 NF=1.11753 VAF=597.598 +IKF=7285.48 ISE=1.79396e-11 NE=1.66138 BR=1.69927 +NR=1.32541 VAR=145.666 IKR=1003.72 ISC=1.00421e-11 +NC=2.04132 RB=0.0001 IRB=1108.3 RBM=0.0001 +RE=1e-08 RC=0.000843294 XTB=0 XTI=3.14655 +EG=0.789246 CJC=2.47021e-09 VJC=0.4 MJC=0.9 +CJE=4.94042e-08 VJE=0.4 MJE=0.9 TF=1.01373e-09 RDS 7 4 1e8 RER 4 3 0.011101 RG 6 2 8.44464 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.24723e-09 VJ=0.4 M=0.657782 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 9.25176e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg7ph46upbf *SPICE Thermal Model Subcircuit .SUBCKT irg7ph46upbft 5 1 R_RTHERM1 5 4 0.0062 R_RTHERM2 4 3 0.0900 R_RTHERM3 3 2 0.1426 R_RTHERM4 2 1 0.0852 C_CTHERM1 5 1 0.00177 C_CTHERM2 4 1 0.00196 C_CTHERM3 3 1 0.02074 C_CTHERM4 2 1 0.17626 .ENDS irg7ph46upbft