.SUBCKT irg7ph46udpbf_ep 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Apr 15, 11 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irg7ph46udpbf_ep_i D1 3 1 irg7ph46udpbf_ep_d .MODEL irg7ph46udpbf_ep_d d +IS=1e-15 RS=0.031994 N=2 EG=1.3 +XTI=4 BV=1200 IBV=0.0001 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1 .ENDS irg7ph46udpbf_ep .SUBCKT irg7ph46udpbf_ep_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.51736 KP=5.4748 LAMBDA=0.00284215 CGSO=4.91797e-05 RD 7 9 0.00111151 RS 4 8 0.00100394 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=6.97293e-17 BF=65.1453 NF=1.09626 VAF=366.42 +IKF=4158.04 ISE=3.10688e-10 NE=1.99876 BR=0.931857 +NR=1.5 VAR=135.099 IKR=999.904 ISC=3.24498e-12 +NC=1 RB=0.0132094 IRB=961.644 RBM=0.0132094 +RE=1.00007e-08 RC=0.000933581 XTB=0 XTI=3.02104 +EG=1.00736 CJC=9.15796e-10 VJC=0.4 MJC=0.470538 +CJE=1.83159e-08 VJE=0.4 MJE=0.9 TF=6.74796e-10 RDS 7 4 1e8 RER 4 3 0.0102446 RG 6 2 8.31421 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=3.75348e-09 VJ=0.418028 M=0.706653 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 8.62729e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg7ph46udpbf_ep_i *SPICE Thermal Model Subcircuit .SUBCKT irg7ph46udpbf_ep_it 5 1 R_RTHERM1 5 4 0.01330292 R_RTHERM2 4 3 0.085729927 R_RTHERM3 3 2 0.127116788 R_RTHERM4 2 1 0.099032847 C_CTHERM1 5 1 0.002330316 C_CTHERM2 4 1 0.001714687 C_CTHERM3 3 1 0.020650301 C_CTHERM4 2 1 0.122393735 .ENDS irg7ph46udpbf_ep_it