template irg7ph46udpbf_ep a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 15, 11 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irg7ph46udpbf_ep_d p n electrical p,n { # BODY_BEGIN spd..model ddirg7ph46udpbf_ep_d=( is=1e-15,rs=0.031994,n=2,eg=1.3, xti=4,bv=1200,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirg7ph46udpbf_ep_d } template irg7ph46udpbf_ep_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.51736,kp=5.4748,lambda=0.00284215,rs=0.00100394, rd=0.00111151,cgso=4.91797e-05) spq..model qsub=(type=_p, is=6.97293e-17,bf=65.1453,nf=1.09626,vaf=366.42, ikf=4158.04,ise=3.10688e-10,ne=1.99876,br=0.931857, nr=1.5,var=135.099,ikr=999.904,isc=3.24498e-12, nc=1,rb=0.0132094,irb=961.644,rbm=0.0132094, re=1.00007e-08,rc=0.000933581,xtb=0,xti=3.02104, eg=1.00736,cjc=9.15796e-10,vjc=0.4,mjc=0.470538, cje=1.83159e-08,vje=0.4,mje=0.9,tf=6.74796e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=3.75348e-09,vj=0.418028,m=0.706653,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0102446 spr.rg n6 g =8.31421 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =8.62729e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irg7ph46udpbf_ep_it tj tc { rtherm.r1 tj n3 = 0.01330292 rtherm.r2 n3 n2 = 0.085729927 rtherm.r3 n2 n1 = 0.127116788 rtherm.r4 n1 tc = 0.099032847 ctherm.c1 tj tc = 0.002330316 ctherm.c2 n3 tc = 0.001714687 ctherm.c3 n2 tc = 0.020650301 ctherm.c4 n1 tc = 0.122393735 } irg7ph46udpbf_ep_i.igbt a g k irg7ph46udpbf_ep_d.diode p n }